/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2811

QPA2811

8.5 - 10.55 GHz, 60 Watt X-Band GaN Power Amplifier

Qorvo's QPA2811 is a packaged, high-power X-band amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 8.5 - 10.55 GHz, the QPA2811 provides 48.9 dBm of saturated output power and 27.9 dB of large-signal gain while achieving 48.5 % power-added efficiency.

The QPA2811 is packaged in a 7 mm x 7 mm 48-pin plastic overmolded package. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA2811 MMIC RF ports are DC grounded and matched to 50 ohms. The QPA2811 is ideal for military radar systems.

Lead-free and RoHS compliant.

 

Production
i
Recommended driver amplifier: QPA0812
Product Data SheetRev D – 02/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
20
Buy Online
RFMW
60
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
20
Buy Online
RFMW
60
Buy Online

Key Features

  • Frequency Range: 8.5 - 10.55 GHz
  • PSAT (PIN=21 dBm): 48.9 dBm
  • PAE (PIN=21 dBm): 48.5 %
  • Power Gain (PIN=21 dBm): 27.9 dB
  • Bias: VD = 24 V, IDQ = 1.24 A
  • Package Dimensions: 7.0 x 7.0 x 0.82 mm

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
8.5
Frequency Max (GHz)
10.55
Psat (dBm)
48.9
Gain (dB)
27.9
PAE (%)
48.5
Vd (V)
24
Package Type
QFN Overmold
Package Size (mm)
7.0 x 7.0 x 0.82
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 02/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Kit

    QPA2811, ACT43750 Reference Design

    The QPA2811PCK01 Reference Design provides the user with a QPA2811EVB mated to a Qorvo ACT43750 bias controller PCB. The QPA2811 a high-power X-band GaN amplifier that covers 8.5 – 10.55 GHz. It provides 48.9...

    Evaluation Kit
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA2811

QPA2811

8.5 - 10.55 GHz, 60 Watt X-Band GaN Power Amplifier

Qorvo's QPA2811 is a packaged, high-power X-band amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). Covering 8.5 - 10.55 GHz, the QPA2811 provides 48.9 dBm of saturated output power and 27.9 dB of large-signal gain while achieving 48.5 % power-added efficiency.

The QPA2811 is packaged in a 7 mm x 7 mm 48-pin plastic overmolded package. It can support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages.

The QPA2811 MMIC RF ports are DC grounded and matched to 50 ohms. The QPA2811 is ideal for military radar systems.

Lead-free and RoHS compliant.

 

Production
i
Recommended driver amplifier: QPA0812
Product Data SheetRev D – 02/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
20
Buy Online
RFMW
60
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
20
Buy Online
RFMW
60
Buy Online

Key Features

  • Frequency Range: 8.5 - 10.55 GHz
  • PSAT (PIN=21 dBm): 48.9 dBm
  • PAE (PIN=21 dBm): 48.5 %
  • Power Gain (PIN=21 dBm): 27.9 dB
  • Bias: VD = 24 V, IDQ = 1.24 A
  • Package Dimensions: 7.0 x 7.0 x 0.82 mm

Typical Applications

  • Radar

Parameters

Frequency Min (GHz)
8.5
Frequency Max (GHz)
10.55
Psat (dBm)
48.9
Gain (dB)
27.9
PAE (%)
48.5
Vd (V)
24
Package Type
QFN Overmold
Package Size (mm)
7.0 x 7.0 x 0.82
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev D – 02/2026
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Kit

    QPA2811, ACT43750 Reference Design

    The QPA2811PCK01 Reference Design provides the user with a QPA2811EVB mated to a Qorvo ACT43750 bias controller PCB. The QPA2811 a high-power X-band GaN amplifier that covers 8.5 – 10.55 GHz. It provides 48.9...

    Evaluation Kit
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Signal Jammers

Signal Jammers

Radar

Radar

Unmanned Aerial Vehicles

Unmanned Aerial Vehicles

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks