/
Products
/
Amplifiers
/
Switch LNA Modules
/
QPB9325

QPB9325

High Power Switch LNA Module

The Qorvo® QPB9325 is a highly integrated front-end module targeted for TDD macro or picocell base stations. The LNA switch module integrates RF functional blocks such as a pin-diode based high power switch capable of handling up to 52 W with an LTE signal (8 dB PAR) along with two LNA stages. Further integration is also implemented where the pin diode driver and dc-dc converter circuits are implemented inside the module to enable only the need for an external 5 V power supply. The control voltage for the switch and gain control mode is with 3.3 V logic.

The QPB9325 can be utilized across the 3.6 - 3.8 GHz range to provide 1.2 dB noise figure for operation in the receive mode and 0.5 dB insertion loss in the transmit mode. The LNAs utilize Qorvo's high performance E-pHEMT process while the switch allows for power levels up to 360 W peak power to be routed to an external load termination.

The QPB9325 is packaged in a RoHS-compliant, compact 8 x 8 mm surface-mount leadless package. The switch LNA module is targeted for wireless infrastructure applications configured for TDD-based architectures.

Discontinued
i
End of Life announced March 3, 2023 (PCN 23-0038).
Last Time Buy: March 12, 2024
Contact your local sales representative for assistance.
Product Data Sheet10/15/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3.3 - 4.2 GHz frequency range
  • Integrates a high power switch, two LNA stages, pin diode driver circuits, and dc converter
  • Ideal for TDD systems with an isolator
  • Only requires a 5 V supply with 3.3 V logic Ctrl.
  • Max RF Input power: 52 W Pavg (8 dB PAR)
  • 34.1 dB gain
  • 1.2 dB noise figure
  • -2.2 dBm IIP3 (Rx mode)
  • 0.5 dB Insertion Loss (Tx mode)
  • Compact package size, 8.0 x 8.0 mm

Typical Applications

  • Wireless Infrastructure
  • Macro or Picocell base stations
  • TDD-based Architectures

Parameters

Frequency Min (GHz)
3.3
Frequency Max (GHz)
4.2
Channels
1
Standards / Bands
B43, B48
Insertion Loss (dB)
0.5
Gain (dB)
34.1
OP1dB (dBm)
19
NF (dB)
1.2
OIP3 (dBm)
32
Voltage (V)
5
Current (mA)
240
Package Type
SMT
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/15/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Switch LNA Modules
/
QPB9325

QPB9325

High Power Switch LNA Module

The Qorvo® QPB9325 is a highly integrated front-end module targeted for TDD macro or picocell base stations. The LNA switch module integrates RF functional blocks such as a pin-diode based high power switch capable of handling up to 52 W with an LTE signal (8 dB PAR) along with two LNA stages. Further integration is also implemented where the pin diode driver and dc-dc converter circuits are implemented inside the module to enable only the need for an external 5 V power supply. The control voltage for the switch and gain control mode is with 3.3 V logic.

The QPB9325 can be utilized across the 3.6 - 3.8 GHz range to provide 1.2 dB noise figure for operation in the receive mode and 0.5 dB insertion loss in the transmit mode. The LNAs utilize Qorvo's high performance E-pHEMT process while the switch allows for power levels up to 360 W peak power to be routed to an external load termination.

The QPB9325 is packaged in a RoHS-compliant, compact 8 x 8 mm surface-mount leadless package. The switch LNA module is targeted for wireless infrastructure applications configured for TDD-based architectures.

Discontinued
i
End of Life announced March 3, 2023 (PCN 23-0038).
Last Time Buy: March 12, 2024
Contact your local sales representative for assistance.
Product Data Sheet10/15/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 3.3 - 4.2 GHz frequency range
  • Integrates a high power switch, two LNA stages, pin diode driver circuits, and dc converter
  • Ideal for TDD systems with an isolator
  • Only requires a 5 V supply with 3.3 V logic Ctrl.
  • Max RF Input power: 52 W Pavg (8 dB PAR)
  • 34.1 dB gain
  • 1.2 dB noise figure
  • -2.2 dBm IIP3 (Rx mode)
  • 0.5 dB Insertion Loss (Tx mode)
  • Compact package size, 8.0 x 8.0 mm

Typical Applications

  • Wireless Infrastructure
  • Macro or Picocell base stations
  • TDD-based Architectures

Parameters

Frequency Min (GHz)
3.3
Frequency Max (GHz)
4.2
Channels
1
Standards / Bands
B43, B48
Insertion Loss (dB)
0.5
Gain (dB)
34.1
OP1dB (dBm)
19
NF (dB)
1.2
OIP3 (dBm)
32
Voltage (V)
5
Current (mA)
240
Package Type
SMT
Package Size (mm)
8.0 x 8.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/15/2021
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks