/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0009

QPD0009

3.4 - 3.6 GHz, 15 Watt / 30 Watt, 48 Volt Asymmetric Doherty

The QPD0009 is a dual-path discrete GaN on SiC HEMT in DFN package which operates from 3.4 to 3.6 GHz. The device is a single-stage power amplifier transistor for
Doherty application.  QPD0009 can deliver PAVG of 7.6 W at +48 V operation.

Lead-free and RoHS compliant.

Discontinued
i
Data sheet available upon request.

End of Life announced August 3, 2023 (PCN 23-0105).
Last Time Buy: February 17, 2024
Recommended replacement for new designs: QPB3810
Contact your local sales representative for assistance.
Product Data SheetRev E – 07/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 3400 - 3600 MHz
  • Operating Drain Voltage: +48 V
  • Output Power (PSAT): 50 W
  • Drain Efficiency: 54%
  • Linear Gain: 15 dB

Typical Applications

  • W-CDMA / LTE
  • Macrocell Base Station Driver
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO

Parameters

Frequency Min (MHz)
3,400
Frequency Max (MHz)
3,600
Gain (dB)
15
Psat (dBm)
47
Vd (V)
48
Package Type
DFN
Package Size (mm)
7.0 x 6.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev E – 07/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD0009

QPD0009

3.4 - 3.6 GHz, 15 Watt / 30 Watt, 48 Volt Asymmetric Doherty

The QPD0009 is a dual-path discrete GaN on SiC HEMT in DFN package which operates from 3.4 to 3.6 GHz. The device is a single-stage power amplifier transistor for
Doherty application.  QPD0009 can deliver PAVG of 7.6 W at +48 V operation.

Lead-free and RoHS compliant.

Discontinued
i
Data sheet available upon request.

End of Life announced August 3, 2023 (PCN 23-0105).
Last Time Buy: February 17, 2024
Recommended replacement for new designs: QPB3810
Contact your local sales representative for assistance.
Product Data SheetRev E – 07/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Operating Frequency Range: 3400 - 3600 MHz
  • Operating Drain Voltage: +48 V
  • Output Power (PSAT): 50 W
  • Drain Efficiency: 54%
  • Linear Gain: 15 dB

Typical Applications

  • W-CDMA / LTE
  • Macrocell Base Station Driver
  • Microcell Base Station
  • Small Cell
  • Active Antenna
  • 5G Massive MIMO

Parameters

Frequency Min (MHz)
3,400
Frequency Max (MHz)
3,600
Gain (dB)
15
Psat (dBm)
47
Vd (V)
48
Package Type
DFN
Package Size (mm)
7.0 x 6.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev E – 07/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks