/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD2795

QPD2795

2.5 - 2.7 GHz, 360 Watt, 48 V GaN RF Power Transistor

Qorvo's QPD2795 is a discrete GaN on SiC HEMT which operates from 2.5-2.7GHz. The device is a single stage matched power amplifier transistor.

The QPD2795 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.

QPD2795 can deliver saturated power (P3dB) of 360 W at 48 V operation.

Lead-free and ROHS compliant.

Discontinued
i
End of Life announced June 15, 2021 (PCN 21-0130).
Last Time Buy: December 25, 2021
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev C – 04/07/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 - 2.7GHz, Band 7, 41
  • Drain voltage: 48V
  • Output power (P3dB): 360W
  • Maximum drain efficiency: 72%
  • NI-780 ceramic package

Typical Applications

  • Active Antennas
  • Band 7
  • Band 41
  • Macro Cell Base Station
  • Wireless Communications

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,700
Gain (dB)
22
Psat (dBm)
55.6
Vd (V)
48
Package Type
NI-780
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev C – 04/07/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
QPD2795

QPD2795

2.5 - 2.7 GHz, 360 Watt, 48 V GaN RF Power Transistor

Qorvo's QPD2795 is a discrete GaN on SiC HEMT which operates from 2.5-2.7GHz. The device is a single stage matched power amplifier transistor.

The QPD2795 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.

QPD2795 can deliver saturated power (P3dB) of 360 W at 48 V operation.

Lead-free and ROHS compliant.

Discontinued
i
End of Life announced June 15, 2021 (PCN 21-0130).
Last Time Buy: December 25, 2021
Contact your local sales representative for assistance.
Preliminary Product Data SheetRev C – 04/07/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2.5 - 2.7GHz, Band 7, 41
  • Drain voltage: 48V
  • Output power (P3dB): 360W
  • Maximum drain efficiency: 72%
  • NI-780 ceramic package

Typical Applications

  • Active Antennas
  • Band 7
  • Band 41
  • Macro Cell Base Station
  • Wireless Communications

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,700
Gain (dB)
22
Psat (dBm)
55.6
Vd (V)
48
Package Type
NI-780
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Preliminary Product Data Sheet

    Rev C – 04/07/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks