/
Products
/
Frequency Converters & Sources
/
Modulators
/
RFMD2081

RFMD2081

45 - 2700 MHz IQ Modulator with Synthesizer / VCO

Qorvo's RFMD2081 is a low power, wideband, IQ modulator with integrated fractional-N synthesizer and voltage controlled oscillator (VCO). The modulator features an input 3dB bandwidth of 100MHz, and can generate output frequencies of between 45MHz and 2700MHz, making it suitable for a wide range of applications. The fractional-N synthesizer takes advantage of an advanced sigma-delta architecture that delivers ultra-fine step sizes and low spurious products. The synthesizer/VCO, combined with an external loop filter, allows the user to generate local oscillator (LO) signals from 90MHz to 5400MHz. The LO signal is buffered and routed to a high accuracy quadrature divider (/2) that drives the balanced I and Q mixers. The output of the mixers are summed and applied to a differential RF output stage. This device also features a differential input for an external VCO or LO source. Device programming is achieved via a simple 3-wire serial interface. In addition, a unique programming mode allows up to four devices to be controlled from a common serial bus. This eliminates the need for separate chip-select control lines between each device and the host controller. Up to six general purpose outputs are provided, which can be used to access internal signals (the LOCK signal, for example) or to control front end components. The device is optimized for low power operation, consuming typically only 135mA from a 3V supply.

Production
i
Product Data SheetRev F – 08/14/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Output Frequency Range 45MHz to 2700MHz
  • Fractional-N Synthesizer with Very Low Spurious Levels
  • Typical Step Size 1.5Hz
  • Fully Integrated Wideband VCOs and LO Buffers
  • Integrated Phase Noise 0.2 degrees RMS at 1GHz
  • -40dBc Unadjusted Carrier Suppression
  • -40dBc Unadjusted Sideband Suppression
  • 100MHz Baseband Input 3dB Bandwidth
  • Very Low Noise Floor -162dBm/Hz
  • Typical Output P1dB +4dBm
  • Output IP3 +17dBm
  • 2.7V to 3.3V Power Supply
  • 135mA Typical Current Consumption
  • Serial Programming Interface

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
2,700
OIP3 (dBm)
17
Broadband Noise Floor (dBm/Hz)
-162
Carrier Feedthrough (dBc)
40
Sideband Suppression (dBc)
40
Voltage (V)
3.2
Current (mA)
135
Package Type
QFN
Package Size (mm)
5.0 x 5.0
ECCN
EAR99

Technical Documents

Filters
9 results found
All (9)= Featured
= Featured
  • Product Data Sheet

    Rev F – 08/14/2024
    Data Sheet
  • Application Note: RFMD208x Modulator Output Match

    Application Note
  • Eval Board and Programming Tool Guide for Mixers and Modulators with Integrated Synthesizers

    Application Note
  • Integrated Synthesizer/Mixer Register Map Programming Guide

    Application Note
  • IQ Modulator Programming Guide

    Application Note
  • RFMD2081 Manufacturing Note

    Application Note
  • RFMD208x Calibration User Guide

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Related Solutions

Backhaul

Backhaul

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Modulators
/
RFMD2081

RFMD2081

45 - 2700 MHz IQ Modulator with Synthesizer / VCO

Qorvo's RFMD2081 is a low power, wideband, IQ modulator with integrated fractional-N synthesizer and voltage controlled oscillator (VCO). The modulator features an input 3dB bandwidth of 100MHz, and can generate output frequencies of between 45MHz and 2700MHz, making it suitable for a wide range of applications. The fractional-N synthesizer takes advantage of an advanced sigma-delta architecture that delivers ultra-fine step sizes and low spurious products. The synthesizer/VCO, combined with an external loop filter, allows the user to generate local oscillator (LO) signals from 90MHz to 5400MHz. The LO signal is buffered and routed to a high accuracy quadrature divider (/2) that drives the balanced I and Q mixers. The output of the mixers are summed and applied to a differential RF output stage. This device also features a differential input for an external VCO or LO source. Device programming is achieved via a simple 3-wire serial interface. In addition, a unique programming mode allows up to four devices to be controlled from a common serial bus. This eliminates the need for separate chip-select control lines between each device and the host controller. Up to six general purpose outputs are provided, which can be used to access internal signals (the LOCK signal, for example) or to control front end components. The device is optimized for low power operation, consuming typically only 135mA from a 3V supply.

Production
i
Product Data SheetRev F – 08/14/2024
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Output Frequency Range 45MHz to 2700MHz
  • Fractional-N Synthesizer with Very Low Spurious Levels
  • Typical Step Size 1.5Hz
  • Fully Integrated Wideband VCOs and LO Buffers
  • Integrated Phase Noise 0.2 degrees RMS at 1GHz
  • -40dBc Unadjusted Carrier Suppression
  • -40dBc Unadjusted Sideband Suppression
  • 100MHz Baseband Input 3dB Bandwidth
  • Very Low Noise Floor -162dBm/Hz
  • Typical Output P1dB +4dBm
  • Output IP3 +17dBm
  • 2.7V to 3.3V Power Supply
  • 135mA Typical Current Consumption
  • Serial Programming Interface

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
2,700
OIP3 (dBm)
17
Broadband Noise Floor (dBm/Hz)
-162
Carrier Feedthrough (dBc)
40
Sideband Suppression (dBc)
40
Voltage (V)
3.2
Current (mA)
135
Package Type
QFN
Package Size (mm)
5.0 x 5.0
ECCN
EAR99

Technical Documents

Filters
9 results found
All (9)= Featured
= Featured
  • Product Data Sheet

    Rev F – 08/14/2024
    Data Sheet
  • Application Note: RFMD208x Modulator Output Match

    Application Note
  • Eval Board and Programming Tool Guide for Mixers and Modulators with Integrated Synthesizers

    Application Note
  • Integrated Synthesizer/Mixer Register Map Programming Guide

    Application Note
  • IQ Modulator Programming Guide

    Application Note
  • RFMD2081 Manufacturing Note

    Application Note
  • RFMD208x Calibration User Guide

    Application Note
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Related Solutions

Backhaul

Backhaul

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks