/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA1802

RFPA1802

1600 - 2000 MHz Integrated Power Amplifier

Qorvo's RFPA1802 has over 28dB of small signal gain over 1600MHz to 2000MHz. When used with DPD at 3.3V, the RFPA1802 can deliver 24dBm LTE Downlink (CFR 7.5dB) with ACPR <-50dBc. Two digital control pins select high, medium or low power modes if desired to optimize performance and current drain at different power levels. The RFPA1802 has an integrated directional coupler, integrated biasing circuitry, and integrated matching to 50 ohm. No external DC blocking is required as the RF pins are at DC ground.

Discontinued
i
End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Recommended replacement for new designs: QPA9901, QPA9903, TQP9218
Contact your local sales representative for assistance.
Product Data Sheet06/02/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
5,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
5,000
Buy Online

Key Features

  • POUT = 24dBm, 25% PAE, with 3.3V, 20MHz LTE DL, CFR 7.5dB
  • ACP <-50dBc with DPD
  • 28dB Gain over 1600MHz to 2000MHz
  • Instantaneous P3dB = 32dBm at 3.3V
  • Designed to Support Flexible VCC 0.5V to 4.5V for PAE Optimization
  • Envelope Tracking Compatible
  • Integrated Power Coupler
  • Integrated 50 ohm Matching
  • Integrated Biasing
  • No External DC Block Needed
  • 3 Power Mode Operation
  • GPIO Interface
  • Ultra Small and Low Profile

Parameters

Frequency Min (GHz)
1.6
Frequency Max (GHz)
2
Pout (W)
0.25
Gain (dB)
28.5
PAE (%)
25
Voltage (V)
3.3
Current (mA)
294
Package Type
MCM
Package Size (mm)
2.0 x 2.5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/02/2015
    Data Sheet
  • RFPA1802 Manufacturing Notes

    Application Note
  • RFPA1802 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA1802

RFPA1802

1600 - 2000 MHz Integrated Power Amplifier

Qorvo's RFPA1802 has over 28dB of small signal gain over 1600MHz to 2000MHz. When used with DPD at 3.3V, the RFPA1802 can deliver 24dBm LTE Downlink (CFR 7.5dB) with ACPR <-50dBc. Two digital control pins select high, medium or low power modes if desired to optimize performance and current drain at different power levels. The RFPA1802 has an integrated directional coupler, integrated biasing circuitry, and integrated matching to 50 ohm. No external DC blocking is required as the RF pins are at DC ground.

Discontinued
i
End of Life announced February 12, 2024 (PCN 24-0015).
Last Time Buy: August 22, 2024
Recommended replacement for new designs: QPA9901, QPA9903, TQP9218
Contact your local sales representative for assistance.
Product Data Sheet06/02/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
5,000
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
5,000
Buy Online

Key Features

  • POUT = 24dBm, 25% PAE, with 3.3V, 20MHz LTE DL, CFR 7.5dB
  • ACP <-50dBc with DPD
  • 28dB Gain over 1600MHz to 2000MHz
  • Instantaneous P3dB = 32dBm at 3.3V
  • Designed to Support Flexible VCC 0.5V to 4.5V for PAE Optimization
  • Envelope Tracking Compatible
  • Integrated Power Coupler
  • Integrated 50 ohm Matching
  • Integrated Biasing
  • No External DC Block Needed
  • 3 Power Mode Operation
  • GPIO Interface
  • Ultra Small and Low Profile

Parameters

Frequency Min (GHz)
1.6
Frequency Max (GHz)
2
Pout (W)
0.25
Gain (dB)
28.5
PAE (%)
25
Voltage (V)
3.3
Current (mA)
294
Package Type
MCM
Package Size (mm)
2.0 x 2.5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/02/2015
    Data Sheet
  • RFPA1802 Manufacturing Notes

    Application Note
  • RFPA1802 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks