/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGA8343Z

SGA8343Z

DC - 6000 MHz Low Noise, High Gain Discrete SiGe HBT

Qorvo's SGA8343Z is a high performance Silicon Germanium Heterostructure Bipolar Transistor (SiGe HBT) designed for operation from DC to 6GHz. The SGA8343Z is optimized for 3V operation but can be biased at 2V for low-voltage battery operated systems. The device provides high gain, low NF, and excellent linearity at a low cost. It can be operated at very low bias currents in applications where high linearity is not required. The matte tin finish on the lead-free package utilizes a post annealing process to mitigate tin whisker formation and is RoHS compliant per EU Directive 2002/95. This package is also manufactured with green molding compounds that contain no antimony trioxide nor halogenated fire retardants.

Discontinued
i
End of Life announced July 19, 2022 (PCN 22-0110).
Last Time Buy: February 15, 2023
Contact your local sales representative for assistance.
Product Data Sheet02/18/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • DC to 6GHz Operation
  • 0.9dB NFMIN at 0.9GHz
  • 24dB GMAX at 0.9GHz
  • |GOPT|=0.10 at 0.9GHz
  • OIP3=+28dBm P1dB=+9dBm
  • Low Cost High Performance Versatility

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
16.5
NF (dB)
1.4
OP1dB (dBm)
9
OIP3 (dBm)
27.8
Voltage (V)
3.3
Current (mA)
10
Package Type
SOT-343
Package Size (mm)
2.1 x 2.0 x 0.95
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    02/18/2020
    Data Sheet
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: AN-044 SGA-8343 Amplifier Application Circuits

    Application Note
  • Application Note: AN-061 SGA-8343 GPS Application Circuits (1575 MHz)

    Application Note
  • Qualification Report

    Qualification Report
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGA8343Z S-Parameters

    S-Parameters
  • Tape & Reel Specification

    Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGA8343Z

SGA8343Z

DC - 6000 MHz Low Noise, High Gain Discrete SiGe HBT

Qorvo's SGA8343Z is a high performance Silicon Germanium Heterostructure Bipolar Transistor (SiGe HBT) designed for operation from DC to 6GHz. The SGA8343Z is optimized for 3V operation but can be biased at 2V for low-voltage battery operated systems. The device provides high gain, low NF, and excellent linearity at a low cost. It can be operated at very low bias currents in applications where high linearity is not required. The matte tin finish on the lead-free package utilizes a post annealing process to mitigate tin whisker formation and is RoHS compliant per EU Directive 2002/95. This package is also manufactured with green molding compounds that contain no antimony trioxide nor halogenated fire retardants.

Discontinued
i
End of Life announced July 19, 2022 (PCN 22-0110).
Last Time Buy: February 15, 2023
Contact your local sales representative for assistance.
Product Data Sheet02/18/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • DC to 6GHz Operation
  • 0.9dB NFMIN at 0.9GHz
  • 24dB GMAX at 0.9GHz
  • |GOPT|=0.10 at 0.9GHz
  • OIP3=+28dBm P1dB=+9dBm
  • Low Cost High Performance Versatility

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Gain (dB)
16.5
NF (dB)
1.4
OP1dB (dBm)
9
OIP3 (dBm)
27.8
Voltage (V)
3.3
Current (mA)
10
Package Type
SOT-343
Package Size (mm)
2.1 x 2.0 x 0.95
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    02/18/2020
    Data Sheet
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: AN-044 SGA-8343 Amplifier Application Circuits

    Application Note
  • Application Note: AN-061 SGA-8343 GPS Application Circuits (1575 MHz)

    Application Note
  • Qualification Report

    Qualification Report
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGA8343Z S-Parameters

    S-Parameters
  • Tape & Reel Specification

    Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks