/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2573-2-TS

TGA2573-2-TS

2 - 18 GHz, 10 Watt GaN Amplifier on Carrier

Qorvo's TGA2573-2-TS is a wideband, high power GaN HEMT amplifier fabricated on Qorvo's production 0.25-um GaN on SiC process. Operating from 2 to 18 GHz, it achieves 40 dBm saturated output power, 20% PAE, and 10 dB small signal gain at a drain bias of 30 V.

The TGA2573-2-TS is a 4-mil thick GaN die mounted on a 15 mil thick CuMoCu carrier. This provides the customer a known good die attach to assist in thermal management and provide easier handling.

Fully matched to 50 ohm and with integrated DC blocking caps on both RF ports, the TGA2573-2-TS is ideally suited to support both commercial and defense related applications.

The TGA2573-2-TS is 100% DC and RF tested onwafer to ensure compliance to performance specifications.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0067).
Last Time Buy: December 9, 2020
Recommended replacements for new designs: TGA2962, QPA2962, QPA2966D
Contact your local sales representative for assistance.
Product Data SheetRev C – 08/08/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Frequency range: 2 to 18 GHz
  • PSAT: 40 dBm at VD = 30 V
  • PAE: 20% typical
  • Small signal gain: 10 dB
  • Return loss: 15 dB
  • Bias: VD = 30 V, IDQ = 500 mA, VG = -2.3 V typical
  • Technology: 0.25-um GaN on SiC
  • Dimensions: 5.66 x 2.67 x 0.5 mm

Typical Applications

  • Communication Systems
  • Electronic Countermeasures (ECM)
  • Electronic Warfare
  • Military Radar
  • Test Equipment
  • Multi-Band VSAT

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
18
Psat (dBm)
40
Gain (dB)
10
PAE (%)
20
Vd (V)
30
Package Type
Die
Package Size (mm)
5.66 x 2.67 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
3A611.X

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/08/2018
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2573-2-TS

TGA2573-2-TS

2 - 18 GHz, 10 Watt GaN Amplifier on Carrier

Qorvo's TGA2573-2-TS is a wideband, high power GaN HEMT amplifier fabricated on Qorvo's production 0.25-um GaN on SiC process. Operating from 2 to 18 GHz, it achieves 40 dBm saturated output power, 20% PAE, and 10 dB small signal gain at a drain bias of 30 V.

The TGA2573-2-TS is a 4-mil thick GaN die mounted on a 15 mil thick CuMoCu carrier. This provides the customer a known good die attach to assist in thermal management and provide easier handling.

Fully matched to 50 ohm and with integrated DC blocking caps on both RF ports, the TGA2573-2-TS is ideally suited to support both commercial and defense related applications.

The TGA2573-2-TS is 100% DC and RF tested onwafer to ensure compliance to performance specifications.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0067).
Last Time Buy: December 9, 2020
Recommended replacements for new designs: TGA2962, QPA2962, QPA2966D
Contact your local sales representative for assistance.
Product Data SheetRev C – 08/08/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Frequency range: 2 to 18 GHz
  • PSAT: 40 dBm at VD = 30 V
  • PAE: 20% typical
  • Small signal gain: 10 dB
  • Return loss: 15 dB
  • Bias: VD = 30 V, IDQ = 500 mA, VG = -2.3 V typical
  • Technology: 0.25-um GaN on SiC
  • Dimensions: 5.66 x 2.67 x 0.5 mm

Typical Applications

  • Communication Systems
  • Electronic Countermeasures (ECM)
  • Electronic Warfare
  • Military Radar
  • Test Equipment
  • Multi-Band VSAT

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
18
Psat (dBm)
40
Gain (dB)
10
PAE (%)
20
Vd (V)
30
Package Type
Die
Package Size (mm)
5.66 x 2.67 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
Yes
ECCN
3A611.X

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev C – 08/08/2018
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks