/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2622-SM

TGA2622-SM

9 - 10 GHz, 35 Watt GaN Power Amplifier

Qorvo's TGA2622-SM is a packaged, high power X-Band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. Operating from 9-10GHz, the TGA2622-SM typically generates 35W of saturated output power with a power-added efficiency greater than 42% and 27.5dB of large signal gain.

The TGA2622-SM is packaged in a 7x7mm air-cavity, laminate based QFN. Both RF ports are internally DC blocked and matched to 50 ohms enabling simple system integration. Ideally suited for pulsed applications, the TGA2622-SM offers superior power, PAE and gain performance that can save costs on existing platforms while enabling the development of future systems.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev H – 01/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 9 - 10 GHz
  • Pout : 45.5 dBm (PIN = 18 dBm)
  • PAE: > 42 % (PIN = 18 dBm)
  • Power gain: 27.5 dB (PIN = 18 dBm)
  • Bias: VD = 28 V, IDQ = 290 mA, VG = -2.3 V typical (Pulsed: PW = 100 us, DC = 10%)
  • Package dimensions: 7 x 7 x 1.75 mm

Typical Applications

  • Weather and Marine Radar

Parameters

Frequency Min (GHz)
9
Frequency Max (GHz)
10
Psat (dBm)
45.44
Gain (dB)
> 30
PAE (%)
> 42
Vd (V)
28
Package Type
QFN
Package Size (mm)
7.0 x 7.0 x 1.75
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev H – 01/2026
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 290 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2622-SM

TGA2622-SM

9 - 10 GHz, 35 Watt GaN Power Amplifier

Qorvo's TGA2622-SM is a packaged, high power X-Band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process. Operating from 9-10GHz, the TGA2622-SM typically generates 35W of saturated output power with a power-added efficiency greater than 42% and 27.5dB of large signal gain.

The TGA2622-SM is packaged in a 7x7mm air-cavity, laminate based QFN. Both RF ports are internally DC blocked and matched to 50 ohms enabling simple system integration. Ideally suited for pulsed applications, the TGA2622-SM offers superior power, PAE and gain performance that can save costs on existing platforms while enabling the development of future systems.

Lead-free and RoHS compliant.

Evaluation boards are available upon request.

For additional information on GaN thermal performance refer to the following application note and video.

Production
i
Product Data SheetRev H – 01/2026
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 9 - 10 GHz
  • Pout : 45.5 dBm (PIN = 18 dBm)
  • PAE: > 42 % (PIN = 18 dBm)
  • Power gain: 27.5 dB (PIN = 18 dBm)
  • Bias: VD = 28 V, IDQ = 290 mA, VG = -2.3 V typical (Pulsed: PW = 100 us, DC = 10%)
  • Package dimensions: 7 x 7 x 1.75 mm

Typical Applications

  • Weather and Marine Radar

Parameters

Frequency Min (GHz)
9
Frequency Max (GHz)
10
Psat (dBm)
45.44
Gain (dB)
> 30
PAE (%)
> 42
Vd (V)
28
Package Type
QFN
Package Size (mm)
7.0 x 7.0 x 1.75
RoHS
Yes
Lead Free
Yes
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev H – 01/2026
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (28 V @ 290 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Related Solutions

Radar

Radar

Military Radio

Military Radio

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks