/
Products
/
TGA4871

TGA4871

Quad Limiting Transimpedance Amplifier

Qorvo's TGA4871 is four transimpedance amplifiers, each with a single-ended input and a differential output, designed for 100GBASE-LR4/ER4 per IEEE802.3b. The low input referred noise density of 15 pA/ square root Hz combined with the differential transimpedance gain of 6 k-ohms leads to an excellent receiver sensitivity. The amplifiers can handle large input signals of up to 2 mApp. Each TIA in the TGA4871 includes an automatic threshold adjust to cancel DC offsets. This results in output signals with distortion free eye diagrams. An external current source or potentiometer can be used to further optimize the threshold. The differential output voltage of 990 mVpp provides a good match to the next part of the receive chain. The TGA4871 is powered by a single +3.3 V power supply

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Quad limiting transimpedance amplifier
  • Single ended input / differential output
  • Tunable bandwidth response 16-30 GHz
  • Input noise current 15pA/square root Hz
  • Limiting: 6 k-ohm transimpedance (single ended to differential)
  • 900mVpp differential output voltage
  • High input current overload of 2 mApp
  • On-chip photodetector biasing
  • Single supply operation +3.3 V
  • Configurable power dissipation 400 to 850 mW for four TIAs
  • Die size: 1.56 mm x 3.26 mm x 0.275 mm

Typical Applications

  • 100GBASE-LR4/ER4

Parameters

Bandwidth (GHz)
16 to 30
Differential Transimpedance Gain (ohm)
6,000
Differential Output Vpp (mV)
900
Equivalent Input Noise (pA/rtHz)
15
Voltage (V)
2.7 to 3.5
Current (mA)
130 to 190
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA4871

TGA4871

Quad Limiting Transimpedance Amplifier

Qorvo's TGA4871 is four transimpedance amplifiers, each with a single-ended input and a differential output, designed for 100GBASE-LR4/ER4 per IEEE802.3b. The low input referred noise density of 15 pA/ square root Hz combined with the differential transimpedance gain of 6 k-ohms leads to an excellent receiver sensitivity. The amplifiers can handle large input signals of up to 2 mApp. Each TIA in the TGA4871 includes an automatic threshold adjust to cancel DC offsets. This results in output signals with distortion free eye diagrams. An external current source or potentiometer can be used to further optimize the threshold. The differential output voltage of 990 mVpp provides a good match to the next part of the receive chain. The TGA4871 is powered by a single +3.3 V power supply

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Quad limiting transimpedance amplifier
  • Single ended input / differential output
  • Tunable bandwidth response 16-30 GHz
  • Input noise current 15pA/square root Hz
  • Limiting: 6 k-ohm transimpedance (single ended to differential)
  • 900mVpp differential output voltage
  • High input current overload of 2 mApp
  • On-chip photodetector biasing
  • Single supply operation +3.3 V
  • Configurable power dissipation 400 to 850 mW for four TIAs
  • Die size: 1.56 mm x 3.26 mm x 0.275 mm

Typical Applications

  • 100GBASE-LR4/ER4

Parameters

Bandwidth (GHz)
16 to 30
Differential Transimpedance Gain (ohm)
6,000
Differential Output Vpp (mV)
900
Equivalent Input Noise (pA/rtHz)
15
Voltage (V)
2.7 to 3.5
Current (mA)
130 to 190
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks