/
Products
/
Switches
/
RF Switches
/
TGS2304-SCC

TGS2304-SCC

0.2 - 20 GHz VPIN SP4T Switch

Qorvo's TGS2304-SCC is a GaAs monolithic PIN-diode single-pole four-throw switch in chip form, that operates from 0.2 to 20 GHz. Each arm consists of one series and two shunt PIN diodes. At a bias current of 10 mA per RF output arm, typical midband insertion loss is 0.6 dB and midband return loss is approximately 20 dB. Typical isolation at 10 mA bias is 40 dB. Insertion loss and isolation can be adjusted by varying the switch arm bias currents.

Using a GaAs vertical PIN diode process, Qorvo has produced switches with high power handling capability, low on-state resistance and low off-state capacitance. The higher cutoff frequency of the PIN diode element makes this switch ideal for broadband electronic components and communication systems wherein the MMIC construction offers reduced size, cost and assembly time.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes.

Discontinued
i
End of Life announced September 6, 2019 (PCN 19-0162).
Last Time Buy: March 16, 2020
Contact your local sales representative for assistance.
Product Data Sheet06/29/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.2 to 20 GHz frequency range
  • 0.6 dB typical midband insertion loss
  • 38 dB typical midband isolation
  • Typical input / output SWR 1.2:1, midband
  • 23 dB typical input power at 1 dB gain compression
  • Dimensions: 2.5 x 3.6 x 0.1 mm (0.100 x 0.140 x 0.004 in)

Typical Applications

  • Radar

Parameters

Switch Type
SP4T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
200
Frequency Max (MHz)
20,000
Insertion Loss (dB)
0.6
Isolation (dB)
38
Voltage (V)
0.31
Current (mA)
10
Package Type
Die
Package Size (mm)
3.6 x 2.5 x 0.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/29/2007
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (Isolation)

    S-Parameters
  • S-Parameters

    S-Parameters (Low Loss)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TGS2304-SCC

TGS2304-SCC

0.2 - 20 GHz VPIN SP4T Switch

Qorvo's TGS2304-SCC is a GaAs monolithic PIN-diode single-pole four-throw switch in chip form, that operates from 0.2 to 20 GHz. Each arm consists of one series and two shunt PIN diodes. At a bias current of 10 mA per RF output arm, typical midband insertion loss is 0.6 dB and midband return loss is approximately 20 dB. Typical isolation at 10 mA bias is 40 dB. Insertion loss and isolation can be adjusted by varying the switch arm bias currents.

Using a GaAs vertical PIN diode process, Qorvo has produced switches with high power handling capability, low on-state resistance and low off-state capacitance. The higher cutoff frequency of the PIN diode element makes this switch ideal for broadband electronic components and communication systems wherein the MMIC construction offers reduced size, cost and assembly time.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes.

Discontinued
i
End of Life announced September 6, 2019 (PCN 19-0162).
Last Time Buy: March 16, 2020
Contact your local sales representative for assistance.
Product Data Sheet06/29/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.2 to 20 GHz frequency range
  • 0.6 dB typical midband insertion loss
  • 38 dB typical midband isolation
  • Typical input / output SWR 1.2:1, midband
  • 23 dB typical input power at 1 dB gain compression
  • Dimensions: 2.5 x 3.6 x 0.1 mm (0.100 x 0.140 x 0.004 in)

Typical Applications

  • Radar

Parameters

Switch Type
SP4T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
200
Frequency Max (MHz)
20,000
Insertion Loss (dB)
0.6
Isolation (dB)
38
Voltage (V)
0.31
Current (mA)
10
Package Type
Die
Package Size (mm)
3.6 x 2.5 x 0.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    06/29/2007
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters (Isolation)

    S-Parameters
  • S-Parameters

    S-Parameters (Low Loss)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks