Qorvo's TQC9010 is a fully matched Single Pole, Ten Throw (SP10T) Antenna Switch Module with a General Parallel Interface Output (GPIO) that performs the function of GSM harmonic filtering and 3G/4G band switching. Using state of the art switching technology, the TQC9010 provides low insertion loss, high linearity and allows a flexible single phone board layout to support up to 10 bands of WCDMA/LTE operation.
The TQC9010 also exhibits an excellent triple beat ratio and 2nd/3rd order inter-modulation distortion performance. Additionally, the small 2.5mm x 3.2mm package requires minimum board space and allows for high levels of device integration. The TQC9010 is designed using SOI technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness.
| Switch Type | SP10T |
| Frequency Min(MHz) | 400 |
| Frequency Max(MHz) | 2,700 |
| Insertion Loss(dB) | 1 to 1.2 |
| Isolation(dB) | 17 to 35 |
| Voltage(V) | 2.5 to 3 |
| Current(mA) | 70 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |