/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQM879006

TQM879006

1800 - 2700 MHz, 0.25 Watt Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps, Packaged

Qorvo's TQM879006 is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. The amplifier module features the integration of a low noise amplifier (LNA) gain block, a digital-step attenuator (DSA), along with a high linearity 0.25 Watt amplifier. The module has the added features of integrating all matching components with bias chokes and blocking capacitors. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and is controlled with a serial periphery interface (SPITM).

The TQM879006 features variable gain from -0.5 to 31dB at 2 GHz, has +41.3 dBm Output IP3, and +25.4 dBm P1dB. The amplifier also has a very low 1.5 dB Noise Figure (at maximum gain) allowing it to be an ideal DVGA for both receiver and transmitter applications. The amplifier operates from a single +5 V supply and is available in a compact 28-pin 6 x 6 mm leadless surface mount package.

Discontinued
i
Use TQM879006A for new designs
Product Data SheetRev K – 09/29/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1.8 to 2.7 GHz frequency range
  • 31 dB maximum gain at 2 GHz
  • 31.5 dB gain range in 0.5 dB steps
  • +41.3 dBm Output IP3
  • +25.4 dBm Output P1dB
  • 1.5 dB noise figure
  • Fully internally matched module
  • Integrated blocking capacitors, bias inductors
  • 3-wire SPI control programming

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • High Power Amplifiers
  • LTE / WCDMA / EDGE / CDMA
  • Point-to-Point Radio
  • Repeaters
  • VSAT

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
OP1dB (dBm)
25.4
OIP3 (dBm)
41
NF (dB)
1.5
Voltage (V)
5
Current (mA)
200
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev K – 09/29/2011
    Data Sheet
  • Bill Of Materials - TQM879006-PCB

    Bill of Materials
  • Manual for USB Interface Board and Software

    Rev Rev2 – 10/01/2011
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQM879006

TQM879006

1800 - 2700 MHz, 0.25 Watt Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps, Packaged

Qorvo's TQM879006 is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. The amplifier module features the integration of a low noise amplifier (LNA) gain block, a digital-step attenuator (DSA), along with a high linearity 0.25 Watt amplifier. The module has the added features of integrating all matching components with bias chokes and blocking capacitors. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and is controlled with a serial periphery interface (SPITM).

The TQM879006 features variable gain from -0.5 to 31dB at 2 GHz, has +41.3 dBm Output IP3, and +25.4 dBm P1dB. The amplifier also has a very low 1.5 dB Noise Figure (at maximum gain) allowing it to be an ideal DVGA for both receiver and transmitter applications. The amplifier operates from a single +5 V supply and is available in a compact 28-pin 6 x 6 mm leadless surface mount package.

Discontinued
i
Use TQM879006A for new designs
Product Data SheetRev K – 09/29/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1.8 to 2.7 GHz frequency range
  • 31 dB maximum gain at 2 GHz
  • 31.5 dB gain range in 0.5 dB steps
  • +41.3 dBm Output IP3
  • +25.4 dBm Output P1dB
  • 1.5 dB noise figure
  • Fully internally matched module
  • Integrated blocking capacitors, bias inductors
  • 3-wire SPI control programming

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • High Power Amplifiers
  • LTE / WCDMA / EDGE / CDMA
  • Point-to-Point Radio
  • Repeaters
  • VSAT

Parameters

Frequency Min (MHz)
1,800
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
OP1dB (dBm)
25.4
OIP3 (dBm)
41
NF (dB)
1.5
Voltage (V)
5
Current (mA)
200
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev K – 09/29/2011
    Data Sheet
  • Bill Of Materials - TQM879006-PCB

    Bill of Materials
  • Manual for USB Interface Board and Software

    Rev Rev2 – 10/01/2011
    User Manual
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks