/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQM879006A

TQM879006A

1400 - 2700 MHz, 0.25 Watt Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps, Packaged

Qorvo's TQM879006A is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. The amplifier module features the integration of a low noise amplifier gain block, a digital-step attenuator (DSA), along with a high linearity 1/4 W amplifier. The module has the added features of integrating all matching components with bias chokes and blocking capacitors in a compact 6x6 mm leadless SMT package. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and has a serial controlled interface. The DVGA operations over the entire 1.4 - 2.7 GHz frequency range with +43 dBm Output IP3 and +24.5 dBm P1dB while operating from single +5V supply. The amplifier also has a very low 1.5 dB Noise Figure (at maximum gain) allowing it to be an ideal DVGA for both receiver and transmitter applications. The device is ideal for 3G/4G base station transceivers or repeater applications. The TQM879006A is pin and package compatible to the TQM829007 0.6 - 1.0 GHz DVGA.

Discontinued
i
End of Life announced January 14, 2022 (PCN 22-0006).
Last Time Buy: January 9, 2023
Recommended replacement for new designs: TQC9305
Contact your local sales representative for assistance.
Product Data Sheet01/03/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 1.4 - 2.7 GHz
  • 24.5 dBm P1dB, 31.7dB gain
  • Fully integrated 50 ohm module
  • Includes Amp + DSA + Amp
  • Integrated matching networks, bypass/blocking caps, chokes
  • 6-bit, 31.5 dB gain range
  • 5V operation
  • 174 mA Icc

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • High Power Amplifiers
  • Repeaters
  • Point-to-Point Radio
  • VSAT
  • LTE
  • WCDMA
  • TDD
  • FDD

Parameters

Frequency Min (MHz)
1,400
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
31.7
OP1dB (dBm)
24.5
OIP3 (dBm)
43
Bits
6
NF (dB)
1.5
Voltage (V)
5
Current (mA)
174
Package Type
QFN, 28-pin
Package Size (mm)
6.0 x 6.0 x 1.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/03/2018
    Data Sheet
  • Bill of Materials - TQM879006-PCB_BOM

    Bill of Materials
  • Manual for USB Interface Board and Software

    Rev Rev2 – 10/01/2011
    User Manual
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • Software

    EVH Software GUI

    Rev 07/20/2011
    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQM879006A

TQM879006A

1400 - 2700 MHz, 0.25 Watt Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps, Packaged

Qorvo's TQM879006A is a digital variable gain amplifier (DVGA) featuring high linearity over the entire gain control range. The amplifier module features the integration of a low noise amplifier gain block, a digital-step attenuator (DSA), along with a high linearity 1/4 W amplifier. The module has the added features of integrating all matching components with bias chokes and blocking capacitors in a compact 6x6 mm leadless SMT package. The internal DSA offers 0.5 dB step, 6-bit, and 31.5 dB range and has a serial controlled interface. The DVGA operations over the entire 1.4 - 2.7 GHz frequency range with +43 dBm Output IP3 and +24.5 dBm P1dB while operating from single +5V supply. The amplifier also has a very low 1.5 dB Noise Figure (at maximum gain) allowing it to be an ideal DVGA for both receiver and transmitter applications. The device is ideal for 3G/4G base station transceivers or repeater applications. The TQM879006A is pin and package compatible to the TQM829007 0.6 - 1.0 GHz DVGA.

Discontinued
i
End of Life announced January 14, 2022 (PCN 22-0006).
Last Time Buy: January 9, 2023
Recommended replacement for new designs: TQC9305
Contact your local sales representative for assistance.
Product Data Sheet01/03/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 1.4 - 2.7 GHz
  • 24.5 dBm P1dB, 31.7dB gain
  • Fully integrated 50 ohm module
  • Includes Amp + DSA + Amp
  • Integrated matching networks, bypass/blocking caps, chokes
  • 6-bit, 31.5 dB gain range
  • 5V operation
  • 174 mA Icc

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • High Power Amplifiers
  • Repeaters
  • Point-to-Point Radio
  • VSAT
  • LTE
  • WCDMA
  • TDD
  • FDD

Parameters

Frequency Min (MHz)
1,400
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
31.7
OP1dB (dBm)
24.5
OIP3 (dBm)
43
Bits
6
NF (dB)
1.5
Voltage (V)
5
Current (mA)
174
Package Type
QFN, 28-pin
Package Size (mm)
6.0 x 6.0 x 1.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/03/2018
    Data Sheet
  • Bill of Materials - TQM879006-PCB_BOM

    Bill of Materials
  • Manual for USB Interface Board and Software

    Rev Rev2 – 10/01/2011
    User Manual
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • Software

    EVH Software GUI

    Rev 07/20/2011
    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks