Alps Alpine Full Bridge Low RDS Main Switching

    "In order to achieve the best result in terms of size and converting efficiency, we chose UJ4C075018K4S for full bridge main switches in terms of high switching performance and Low RDS(on) for 3.3kW output power DC/DC converter functional test sample."

    Mitsunao Fujimoto
    Executive Specialist, Alps Alpine

    UnitedSiC [now Qorvo] Case Study on AC Propulsion and High Performance SiC FETs

    Using the UJ4C075018K4S SiC FET for full bridge main switching in their TriMagiC Converter™, Alps Alpine was able to achieve miniaturization and high peak efficiency of 96.8%.

    WATCH VIDEO HERE