Qorvo's QPA2211D is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process (QGaN15). Operating between 27.5 and 31 GHz, it achieves 5 W linear power with −25 dBc intermodulation distortion products and 26 dB small signal gain. Saturated output power is 14 W with power-added efficiency of 34%.    
QPA2211D is ideally suited to support satellite communications and 5G infrastructure.
To simplify system integration, the QPA2211D is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.
The QPA2211D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.
Lead-free and RoHS compliant.
For additional information on GaN thermal performance refer to the following application note and video.
| Frequency Min(GHz) | 27.5 | 
| Frequency Max(GHz) | 31 | 
| Pout(dBm) | 41.5 | 
| Gain(dB) | 17 | 
| PAE(%) | 34 | 
| Voltage(V) | 22 | 
| Current(mA) | 280 | 
| Package Type | Die | 
| Package(mm) | 2.740 x 2.552 x 0.050 | 
| RoHS | Yes | 
| Lead Free | Yes | 
| Halogen Free | Yes | 
| ITAR Restricted | No |