The ACT43950 is a constant-current (CC) output regulator for capacitor charger or battery charger applications, operating up to 400-V DC input voltage, with fully programmable output setpoints of constant-current target, full-charge and refresh-charge target voltage. The device employs a Qrovo proprietary hysteretic mode control for high conversion efficiency and stable charging operation. This charger IC supports both SiC (Silicon carbide) and output stage, together with a 68 µH inductor.
This CC output current regulator provides circuit blocks protecting the IC device and the system damage from overvoltage, under-voltage, over-temperature, IC pin open/short errors. This non-isolated solution simplifies dc-to-dc conversion of, roughly, 50 W to 0.5 kW range applications, compared with traditional solutions using bulky transformers.
The ACT43950 is available in a 40-pin, 5 mm x 5 mm, 0.4-mm pitch QFN package, with a total of 10 pins removed to maintain creepage distance(s) for the 400 V handling.
Charger Topology | Constant Current Capacitor |
Battery Cell Count | N/A |
Min Input Voltage(V) | 180 |
Max Input Voltage(V) | 400 |
Input Voltage(V) | 180 to 400 |
Pin Count | 30 |
Max Charge Current(A) | 4 |
Built-In LDO Regulator | No |
USB On-The-Go (OTG) | No |
Max OTG Current(A) | N/A |
OTG Output Auto-Detection | N/A |
Battery Cell Balancing | No |
Interface | Enable |
ADC | No |
Package Type | QFN, 30-pin |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |