/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0247

AWMF-0247

10.75 - 12.75 Ku-Band Quad 4x1 Tx/Rx Beamformer IC

The Ku-band AWMF-0247 adds TDD half-duplex capability to Qorvo's beamformer IC portfolio, enabling both transmit and receive in a single device. This allows flat panel SATCOM terminals to use a shared antenna aperture, cutting system size and component count compared to dual-antenna designs.

With support for four elements across 13.75 to 14.5 GHz (Tx) and 10.7 to 12.75 (rx), the AWMF-0247 combines adjustable PA bias for efficient linear transmit power with low noise figure for improved receive sensitivity and patented ZERO-CAL® technology for channel to channel consistency. The result is a compact, power-efficient solution ideal for LEO and NTN terminals.

Preview
i
This product is in early production, please contact your local Qorvo sales person for additional details. (beamforming-sales@qorvo.com)
Product Data Sheet BriefRev C – 07/31/2026
Buy OnlineRequest a SampleContact Sales
Buy OnlineRequest a SampleContact Sales

Key Features

  • 13.75 to 14.5 GHz Tx operation
  • 10.7 to 12.75 GHz Rx operation
  • Supports 4 antenna elements with fixed polarization
  • 6-bit phase control (LSB 5.625 deg)
  • 6-bit gain control (LSB=0.25 dB)
  • Gain compensation over temperature
  • Temperature Reporting
  • FC-CSP Packaging
  • Calculate your SATCOM array size and specifications with our new array calculator.

Parameters

Frequency Min (GHz)
10.7
Frequency Max (GHz)
12.75
Type
Transmit/Receive
Polarization
Single
Target Application
SATCOM
Package Type
FC-CSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet Brief

    Rev C – 07/31/2026
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
  • Playbook - LEO Satellites: Driving the Future SATCOM

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0247 Developer Kit

    Qorvo's AWMF-0247-DL developer kit includes all hardware and software required to interface to the AWMF-0247. The kit enables full evaluation and RF testing with easily defined user interfaces. The test board...

    Evaluation Kit
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Active Antenna Systems
/
Beamformers
/
AWMF-0247

AWMF-0247

10.75 - 12.75 Ku-Band Quad 4x1 Tx/Rx Beamformer IC

The Ku-band AWMF-0247 adds TDD half-duplex capability to Qorvo's beamformer IC portfolio, enabling both transmit and receive in a single device. This allows flat panel SATCOM terminals to use a shared antenna aperture, cutting system size and component count compared to dual-antenna designs.

With support for four elements across 13.75 to 14.5 GHz (Tx) and 10.7 to 12.75 (rx), the AWMF-0247 combines adjustable PA bias for efficient linear transmit power with low noise figure for improved receive sensitivity and patented ZERO-CAL® technology for channel to channel consistency. The result is a compact, power-efficient solution ideal for LEO and NTN terminals.

Preview
i
This product is in early production, please contact your local Qorvo sales person for additional details. (beamforming-sales@qorvo.com)
Product Data Sheet BriefRev C – 07/31/2026
Buy OnlineRequest a SampleContact Sales
Buy OnlineRequest a SampleContact Sales

Key Features

  • 13.75 to 14.5 GHz Tx operation
  • 10.7 to 12.75 GHz Rx operation
  • Supports 4 antenna elements with fixed polarization
  • 6-bit phase control (LSB 5.625 deg)
  • 6-bit gain control (LSB=0.25 dB)
  • Gain compensation over temperature
  • Temperature Reporting
  • FC-CSP Packaging
  • Calculate your SATCOM array size and specifications with our new array calculator.

Parameters

Frequency Min (GHz)
10.7
Frequency Max (GHz)
12.75
Type
Transmit/Receive
Polarization
Single
Target Application
SATCOM
Package Type
FC-CSP
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet Brief

    Rev C – 07/31/2026
    Data Sheet Brief
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • Millimeter Wave Beamforming and Phased Array Basics

    White Paper
  • Playbook - LEO Satellites: Driving the Future SATCOM

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0247 Developer Kit

    Qorvo's AWMF-0247-DL developer kit includes all hardware and software required to interface to the AWMF-0247. The kit enables full evaluation and RF testing with easily defined user interfaces. The test board...

    Evaluation Kit
Results per page
10

Related Solutions

Satellite Terminals

Satellite Terminals

Satellite Communications

Satellite Communications

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks