/
Products
/
Amplifiers
/
CATV Amplifiers
/
CXE-2089Z

CXE-2089Z

50 - 1000 MHz Linear General Purpose Amplifier

Qorvo's CXE2089Z is a general purpose, low-cost, high-linearity RF amplifier IC. The device is manufactured on a Gallium Arsenide process and is featured in a small SOT-89 package. It has been designed for use as an easily cascadable 75 ohm gain block with a noise figure of less than 2dB. Gain flatness better than 0.5dB from 50MHz to 1000MHz, and high linearity make this part ideal for cable TV applications. Other applications include IF and RF amplification in wireless voice and data communication products operating in the 50MHz to 1000MHz frequency range. The device is self-contained with 75 ohm input and output impedances providing less than 2:1 VSWR matching. For higher input and output return losses, see the evaluation schematic.

Discontinued
i
End of Life announced March 26, 2020 (PCN 20-0032).
Last Time Buy: November 13, 2020
Recommended replacement for new designs: RFCA3828, QPB7420, QPB7425
Contact your local sales representative for assistance.
Product Data Sheet05/25/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50MHz to 1000MHz Operation
  • Internally Matched Input and Output
  • 20dB Small Signal Gain
  • 1.5dB Noise Figure
  • +24dBm Output Power
  • Single 5V to 9V Positive Power Supply

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
20
NF (dB)
1.5
Voltage (V)
7
Current (mA)
105
Package Type
SOT-89
Package Size (mm)
4.6 x 2.6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/25/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
CXE-2089Z

CXE-2089Z

50 - 1000 MHz Linear General Purpose Amplifier

Qorvo's CXE2089Z is a general purpose, low-cost, high-linearity RF amplifier IC. The device is manufactured on a Gallium Arsenide process and is featured in a small SOT-89 package. It has been designed for use as an easily cascadable 75 ohm gain block with a noise figure of less than 2dB. Gain flatness better than 0.5dB from 50MHz to 1000MHz, and high linearity make this part ideal for cable TV applications. Other applications include IF and RF amplification in wireless voice and data communication products operating in the 50MHz to 1000MHz frequency range. The device is self-contained with 75 ohm input and output impedances providing less than 2:1 VSWR matching. For higher input and output return losses, see the evaluation schematic.

Discontinued
i
End of Life announced March 26, 2020 (PCN 20-0032).
Last Time Buy: November 13, 2020
Recommended replacement for new designs: RFCA3828, QPB7420, QPB7425
Contact your local sales representative for assistance.
Product Data Sheet05/25/2018
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50MHz to 1000MHz Operation
  • Internally Matched Input and Output
  • 20dB Small Signal Gain
  • 1.5dB Noise Figure
  • +24dBm Output Power
  • Single 5V to 9V Positive Power Supply

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
20
NF (dB)
1.5
Voltage (V)
7
Current (mA)
105
Package Type
SOT-89
Package Size (mm)
4.6 x 2.6 x 1.6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/25/2018
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks