/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1017D

QPA1017D

5.7 - 7.0 GHz, 50 Watt GaN Power Amplifier

Qorvo's QPA1017D is a high power MMIC amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). The QPA1017D operates from 5.7 – 7.0 GHz, provides 50 W of saturated output power with 21 dB of large signal gain and greater than 40% power–added efficiency.  For satellite communications applications, QPA1017D provides 25 W linear power with 25 dBc third order intermodulation distortion products.  

To simplify system integration, QPA1017D is fully matched to 50 ohms.  Input port is DC grounded for improved ESD performance, output port is AC coupled with integrated DC blocking capacitor.  

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: QPM1017
Contact your local sales representative for assistance.
Product Data SheetRev B – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 5.7 - 7.0 GHz
  • PSAT (PIN = 26 dBm): > 47 dBm
  • PSAT (PIN = 26 dBm): > 40%
  • Power Gain (PIN = 26 dBm): > 21 dB
  • IM3 (POUT/Tone = 41 dBm): -25 dBc
  • Small Signal Gain: > 28 dB
  • Bias: VD = 24 V, IDQ = 1.5 A, VG = -2.5 V typical
  • Chip Dimensions: 4.79 x 6.45 x 0.10 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
5.7
Frequency Max (GHz)
7
Psat (dBm)
47
Gain (dB)
28
PAE (%)
4
Vd (V)
24
Package Type
Die
Package Size (mm)
4.79 x 6.45 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
QPA1017D

QPA1017D

5.7 - 7.0 GHz, 50 Watt GaN Power Amplifier

Qorvo's QPA1017D is a high power MMIC amplifier fabricated on Qorvo's production 0.15 um GaN on SiC process (QGaN15). The QPA1017D operates from 5.7 – 7.0 GHz, provides 50 W of saturated output power with 21 dB of large signal gain and greater than 40% power–added efficiency.  For satellite communications applications, QPA1017D provides 25 W linear power with 25 dBc third order intermodulation distortion products.  

To simplify system integration, QPA1017D is fully matched to 50 ohms.  Input port is DC grounded for improved ESD performance, output port is AC coupled with integrated DC blocking capacitor.  

Lead-free and RoHS compliant.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: QPM1017
Contact your local sales representative for assistance.
Product Data SheetRev B – 05/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency Range: 5.7 - 7.0 GHz
  • PSAT (PIN = 26 dBm): > 47 dBm
  • PSAT (PIN = 26 dBm): > 40%
  • Power Gain (PIN = 26 dBm): > 21 dB
  • IM3 (POUT/Tone = 41 dBm): -25 dBc
  • Small Signal Gain: > 28 dB
  • Bias: VD = 24 V, IDQ = 1.5 A, VG = -2.5 V typical
  • Chip Dimensions: 4.79 x 6.45 x 0.10 mm

Typical Applications

  • C-Band Radar
  • Satellite Communication

Parameters

Frequency Min (GHz)
5.7
Frequency Max (GHz)
7
Psat (dBm)
47
Gain (dB)
28
PAE (%)
4
Vd (V)
24
Package Type
Die
Package Size (mm)
4.79 x 6.45 x 0.10
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev B – 05/2021
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks