/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPA9426

QPA9426

2500 - 2700 MHz, 0.5 Watt, High Linearity Small Cell Power Amplifier

Qorvo's QPA9426 is a high-linearity three-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuits. The amplifier provides 34 dB gain over the 2.5 - 2.7 GHz frequency range and can be utilized without the need of linearization circuitry such as DPD. It is able to achieve -47 dBc ACLR at +27 dBm output power using 20 MHz LTE signal (9.5 dB PAR). The QPA9426 integrates three high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The product is bias adjustable allowing the amplifier's power consumption to be optimized and is available in a 7 x 7 mm surface mount package.

The QPA9426 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Production
i
Product Data SheetRev F – 10/07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,800
Buy Online
RFMW
932
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,800
Buy Online
RFMW
932
Buy Online

Key Features

  • 2.5 - 2.7 GHz Frequency Range
  • Fully integrated, 3-stage PA
  • -47dBc ACLR at Pavg=+27dBm
  • 14% PAE at Pavg=+27dBm
  • 34dB Gain
  • 420mA Icq
  • Internally matched to 50 Ohms
  • On-chip bias control and temperature compensation circuitry
  • Class 2 HBM ESD Rating

Typical Applications

  • Smallcell/Picocell
  • Enterprise Femtocell
  • Customer Premise Equipment (CPE)
  • Data Cards and Terminals
  • Distributed Antenna Systems
  • Booster Amplifiers, Repeaters

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Pout (W)
27
Gain (dB)
34
OP1dB (dBm)
35.5
PAE (%)
14
Voltage (V)
4.5
Current (mA)
420
Package Type
SMT
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/07/2022
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Networking

Networking

Industrial Transport

Industrial Transport

Smart Meters

Smart Meters

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
QPA9426

QPA9426

2500 - 2700 MHz, 0.5 Watt, High Linearity Small Cell Power Amplifier

Qorvo's QPA9426 is a high-linearity three-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuits. The amplifier provides 34 dB gain over the 2.5 - 2.7 GHz frequency range and can be utilized without the need of linearization circuitry such as DPD. It is able to achieve -47 dBc ACLR at +27 dBm output power using 20 MHz LTE signal (9.5 dB PAR). The QPA9426 integrates three high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The product is bias adjustable allowing the amplifier's power consumption to be optimized and is available in a 7 x 7 mm surface mount package.

The QPA9426 is targeted for small cell or enterprise Femtocell basestation applications, distributed antenna systems (DAS), repeaters, and/or booster amplifiers.

Production
i
Product Data SheetRev F – 10/07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,800
Buy Online
RFMW
932
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,800
Buy Online
RFMW
932
Buy Online

Key Features

  • 2.5 - 2.7 GHz Frequency Range
  • Fully integrated, 3-stage PA
  • -47dBc ACLR at Pavg=+27dBm
  • 14% PAE at Pavg=+27dBm
  • 34dB Gain
  • 420mA Icq
  • Internally matched to 50 Ohms
  • On-chip bias control and temperature compensation circuitry
  • Class 2 HBM ESD Rating

Typical Applications

  • Smallcell/Picocell
  • Enterprise Femtocell
  • Customer Premise Equipment (CPE)
  • Data Cards and Terminals
  • Distributed Antenna Systems
  • Booster Amplifiers, Repeaters

Parameters

Frequency Min (GHz)
2.5
Frequency Max (GHz)
2.7
Pout (W)
27
Gain (dB)
34
OP1dB (dBm)
35.5
PAE (%)
14
Voltage (V)
4.5
Current (mA)
420
Package Type
SMT
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev F – 10/07/2022
    Data Sheet
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Networking

Networking

Industrial Transport

Industrial Transport

Smart Meters

Smart Meters

Small Cell Base Stations

Small Cell Base Stations

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks