/
Products
/
Switches
/
RF Switches
/
QPC6082

QPC6082

General Purpose SP8T Switch

The QPC6082 is a low loss, high isolation SP8T switch with performance optimized for CDMA, WCDMA & LTE applications requiring high linearity The RF and antenna ports can be directly connected in 50 systems and control logic is compatible with +1.3 V to +1.8V systems. DC blocking caps are not required if there is no external DC voltage present at the RF or antenna ports. The supply voltage is intended for connection to +2.85 V systems but the device is operable from +2.4 V to +4.5 V.

The standard 14 pad QFN package and compact 2.0 mm x 2.0 mm size offers designers a compact, easy-to-use, switch component for quick integration into multimode, multi-band systems.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0068).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet08/26/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Very Low Insertion Loss: 0.4 dB typ. In Band 5
  • High Port-to-Port Isolation: 31 dB typ. In Band 5
  • Power Handling up to +32 dBm into 50
  • GPIO Interface for +1.3 V to +1.8 V Control Logic
  • Multi-Band Operation 700 MHz to 2700 MHz
  • Compact 2.0 mm x 2.0 mm QFN Package
  • No DC Blocking Capacitors Required
    (unless external DC is applied to the RF ports)

Typical Applications

  • Data Cards
  • IoT
  • Telemetry
  • Automotive
  • Cellular Modems and USB Devices
  • Multi-Mode WCDMA, LTE Applications

Parameters

Switch Type
SP8T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.4
Isolation (dB)
31
IIP3 (dBm)
68
IP0.1dB (dBm)
35
Voltage (V)
2.85
Current (mA)
0.08
Package Type
QFN
Package Size (mm)
2 x 2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/26/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
QPC6082

QPC6082

General Purpose SP8T Switch

The QPC6082 is a low loss, high isolation SP8T switch with performance optimized for CDMA, WCDMA & LTE applications requiring high linearity The RF and antenna ports can be directly connected in 50 systems and control logic is compatible with +1.3 V to +1.8V systems. DC blocking caps are not required if there is no external DC voltage present at the RF or antenna ports. The supply voltage is intended for connection to +2.85 V systems but the device is operable from +2.4 V to +4.5 V.

The standard 14 pad QFN package and compact 2.0 mm x 2.0 mm size offers designers a compact, easy-to-use, switch component for quick integration into multimode, multi-band systems.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0068).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet08/26/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Very Low Insertion Loss: 0.4 dB typ. In Band 5
  • High Port-to-Port Isolation: 31 dB typ. In Band 5
  • Power Handling up to +32 dBm into 50
  • GPIO Interface for +1.3 V to +1.8 V Control Logic
  • Multi-Band Operation 700 MHz to 2700 MHz
  • Compact 2.0 mm x 2.0 mm QFN Package
  • No DC Blocking Capacitors Required
    (unless external DC is applied to the RF ports)

Typical Applications

  • Data Cards
  • IoT
  • Telemetry
  • Automotive
  • Cellular Modems and USB Devices
  • Multi-Mode WCDMA, LTE Applications

Parameters

Switch Type
SP8T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.4
Isolation (dB)
31
IIP3 (dBm)
68
IP0.1dB (dBm)
35
Voltage (V)
2.85
Current (mA)
0.08
Package Type
QFN
Package Size (mm)
2 x 2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/26/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks