/
Products
/
Control Products
/
Attenuators
/
QPC6713Q

QPC6713Q

50 - 6000 MHz Serial Controlled Digital Step Attenuator for Automotive, 7-Bit, 0.25 dB Steps

Qorvo's QPC6713Q is a 7-bit digital step attenuator (DSA) that features high linearity over the entire 31.75 dB gain control range in 0.25 dB steps. The QPC6713Q uses a serial control interface and has a low insertion loss of 1.7 dB at 2 GHz. The patented circuit architecture provides overshoot-free transient switching performance using a single +3 V to +5 V power supply. External address pins allow up to eight DSAs to be controlled on a single bus.

The QPC6713Q is available in a standard lead-free, RoHS-compliant 16 pad 3 x3 mm QFN package.

Production
i
Contact your local sales representative for more information.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,725
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,725
Buy Online

Key Features

  • Tested in accordance with AEC-Q100 Grade 2
  • 7-Bit, 31.75 dB Range, 0.25 dB Step
  • Patented Circuit Architecture
  • Overshoot-free Transient Switching Performance
  • Frequency Range 50 MHz to 6000 MHz
  • High Linearity, IIP3 > +55 dBm
  • Serial Control Interface
  • Fast Switching Speed, 50 nsec Typical
  • Serial Addressable Supports Up to Eight Addresses
  • Single Supply +3 V to +5 V Operation
  • RF Pins Have No DC Voltage. Can be DC Grounded Externally
  • Power-up Default Setting Is Maximum Attenuation

Typical Applications

  • 2G through 4G Base Stations
  • Point-to-Point
  • Wi-Fi
  • Test Equipment

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Insertion Loss (dB)
1.7 @ 2000 MHz, 3.3 @ 5890 MHz
Attenuation Range (dB)
31.75
IP0.1dB (dBm)
30
IIP3 (dBm)
> 55
Interface
Serial
Bits
7
Step Size (dB)
0.25
Voltage (V)
3 to 5
Package Type
QFN, 16 pad
Package Size (mm)
3.0 x 3.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    Rev A
    S-Parameters
Results per page
10

Related Solutions

eCall

eCall

Infotainment

Infotainment

Telematics

Telematics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
QPC6713Q

QPC6713Q

50 - 6000 MHz Serial Controlled Digital Step Attenuator for Automotive, 7-Bit, 0.25 dB Steps

Qorvo's QPC6713Q is a 7-bit digital step attenuator (DSA) that features high linearity over the entire 31.75 dB gain control range in 0.25 dB steps. The QPC6713Q uses a serial control interface and has a low insertion loss of 1.7 dB at 2 GHz. The patented circuit architecture provides overshoot-free transient switching performance using a single +3 V to +5 V power supply. External address pins allow up to eight DSAs to be controlled on a single bus.

The QPC6713Q is available in a standard lead-free, RoHS-compliant 16 pad 3 x3 mm QFN package.

Production
i
Contact your local sales representative for more information.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,725
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,725
Buy Online

Key Features

  • Tested in accordance with AEC-Q100 Grade 2
  • 7-Bit, 31.75 dB Range, 0.25 dB Step
  • Patented Circuit Architecture
  • Overshoot-free Transient Switching Performance
  • Frequency Range 50 MHz to 6000 MHz
  • High Linearity, IIP3 > +55 dBm
  • Serial Control Interface
  • Fast Switching Speed, 50 nsec Typical
  • Serial Addressable Supports Up to Eight Addresses
  • Single Supply +3 V to +5 V Operation
  • RF Pins Have No DC Voltage. Can be DC Grounded Externally
  • Power-up Default Setting Is Maximum Attenuation

Typical Applications

  • 2G through 4G Base Stations
  • Point-to-Point
  • Wi-Fi
  • Test Equipment

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Insertion Loss (dB)
1.7 @ 2000 MHz, 3.3 @ 5890 MHz
Attenuation Range (dB)
31.75
IP0.1dB (dBm)
30
IIP3 (dBm)
> 55
Interface
Serial
Bits
7
Step Size (dB)
0.25
Voltage (V)
3 to 5
Package Type
QFN, 16 pad
Package Size (mm)
3.0 x 3.0 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    Rev A
    S-Parameters
Results per page
10

Related Solutions

eCall

eCall

Infotainment

Infotainment

Telematics

Telematics

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks