QPG6200M

    Low-Power Multi-standard Wireless SoC

    Preview >

    Please contact Qorvo Sales for more details.

    Key Features

    • Multi-standard Matter(TM), Thread, Zigbee and Bluetooth® Low Energy SoC
    • Powered by ConcurrentConnect(TM) for superior RF performance:
      • Multi-Channel enables Zigbee + Matter ​concurrently
      • Antenna Diversity doubles the range
      • Multi-Radio enables BLE scanning + Matter​​ concurrently
    • Best-in-class energy efficiency for multi-standard applications
    • Industry-standard security with PSA Certified level 2
    • Optimized design BOM with 5.0 x 5.0 QFN40 package and 2-layer PCB support
    • Arm Cortex(R)-M4F upto 192 MHz with 2 MB NVM and 336 kB RAM
    • Tx Power up to 20 dBm
       
    The QPG6200M is the industry’s most reliable and robust wireless multi-standard System-on-Chip. Featuring Qorvo’s ConcurrentConnectTM technology, the QPG6200M supports the latest standards for Matter (over Thread), Zigbee, Bluetooth® Low Energy and Bluetooth® Mesh in a truly concurrent way.
     
    The low-power QPG6200M enables the adoption of Matter while supporting existing Zigbee networks without tradeoffs in latency and link performance. It features ConcurrentConnectTM Technologies:
    • Multi-Channel capability allows operating in up to 3 IEEE 802.15.4 PANs on different channels enabling Zigbee and Matter on separate channels ensuring RF performance
    • Antenna Diversity for Bluetooth Low Energy and IEEE 802.15.4 enables increased effective range and interference robustness.
    • Multi-Radio capability allows continuously scanning for incoming packets across Bluetooth Low Energy and IEEE 802.15.4 protocols with no observable blind spots.

    Typical Applications

      • Connected Lighting
      • Smart Sensors
      • Wearables
      • Gateways
       
    Application Connected Lighting, Smart Sensors, Wearables, Gateways
    Protocols Matter, Thread, Zigbee and Bluetooth Low Energy
    ConcurrentConnect Technologies Multi-channel, Multi-radio, Antenna Diversity
    Max Tx Power(dBm) 20
    Rx Sensitivity(dBm) -101 (802.15.4), -97 (BLE @ 1Mbps)
    Tx Current(mA) 117 @ +20 dBm 19 @ +10 dBm 7 @ +0 dBm
    Rx Current(mA) 1.3 (802.15.4), 2.2 (BLE)
    Sleep Current(uA) At 32kB RAM retained: 0.9uA with LjRC Oscillator, 0.76uA with external 32KiHz Xtal Oscillator
    MCU Cortex-M4F with DSP, upto 192 MHz clock speed
    NVM Size(kB) 2,048
    RAM Size(kB) 336
    Security PSACertified Level 2 leveraging secure element
    GPIOs 28 GPIO + 4 ANIO
    Package Type QFN40
    Package(mm) 5.0 x 5.0 mm
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99