/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA0057

RFDA0057

400 - 2700 MHz Dual Channel Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA0057 is a dual-channel, digital controlled variable gain amplifier featuring high linearity over the entire gain control range with noise figure less than 7dB in its maximum gain state. The gains of two 6-bit digital step attenuators are programmed with a serial mode control interface (SPI). The RFDA0057 is packaged in a small 7mm x 7mm leadless laminate MCM, which contains plated through thermal vias for ultra-low thermal resistance. This module is easy to use with no external matching components required.

Discontinued
i
End of Life announced February 26, 2020 (PCN 20-0019).
Last Time Buy: September 5, 2020
Recommended replacement for new designs: RFDA0047
Contact your local sales representative for assistance.
Product Data Sheet05/13/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dual Channel VGA
  • Frequency Range 400MHz to 2700MHz
  • Full Internal Matching and No External Bias Inductors
  • Two 6-Bit Digital Step Attenuators
  • 12-Bit SPI Serial Control Programming
  • High Channel Isolation = 50dBc Max Gain = 18.5dB at 900MHz
  • Gain Control Range = 31.5dB (0.5dB Step Size)
  • High OIP3/P1dB = +37/19dBm at 900MHz
  • Single + 5V Supply
  • Small 32-Pin, 7mm x 7mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
18.5
OP1dB (dBm)
19
OIP3 (dBm)
37
Bits
6
NF (dB)
7
Voltage (V)
5
Current (mA)
155
Package Type
MCM
Package Size (mm)
7 x 7
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    05/13/2014
    Data Sheet
  • Reference Manual: Control Bit Generator Software

    Application Note
  • RFDA0057 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
RFDA0057

RFDA0057

400 - 2700 MHz Dual Channel Serial Controlled Digital Variable Gain Amplifier, 6-Bit, 0.5 dB Steps

Qorvo's RFDA0057 is a dual-channel, digital controlled variable gain amplifier featuring high linearity over the entire gain control range with noise figure less than 7dB in its maximum gain state. The gains of two 6-bit digital step attenuators are programmed with a serial mode control interface (SPI). The RFDA0057 is packaged in a small 7mm x 7mm leadless laminate MCM, which contains plated through thermal vias for ultra-low thermal resistance. This module is easy to use with no external matching components required.

Discontinued
i
End of Life announced February 26, 2020 (PCN 20-0019).
Last Time Buy: September 5, 2020
Recommended replacement for new designs: RFDA0047
Contact your local sales representative for assistance.
Product Data Sheet05/13/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Dual Channel VGA
  • Frequency Range 400MHz to 2700MHz
  • Full Internal Matching and No External Bias Inductors
  • Two 6-Bit Digital Step Attenuators
  • 12-Bit SPI Serial Control Programming
  • High Channel Isolation = 50dBc Max Gain = 18.5dB at 900MHz
  • Gain Control Range = 31.5dB (0.5dB Step Size)
  • High OIP3/P1dB = +37/19dBm at 900MHz
  • Single + 5V Supply
  • Small 32-Pin, 7mm x 7mm, MCM
  • Power-up Programming

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,700
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
18.5
OP1dB (dBm)
19
OIP3 (dBm)
37
Bits
6
NF (dB)
7
Voltage (V)
5
Current (mA)
155
Package Type
MCM
Package Size (mm)
7 x 7
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    05/13/2014
    Data Sheet
  • Reference Manual: Control Bit Generator Software

    Application Note
  • RFDA0057 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo