/
Products
/
Switches
/
RF Switches
/
RFSW6224

RFSW6224

5 - 6000 MHz Absorptive High Isolation SPDT Switch with Negative Voltage Generator Shutdown

Qorvo's RFSW6224 is a Silicon on Insulator (SOI) single-pole, double throw (SPDT) switch designed for use in cellular, 3G, LTE, and other high performance communications systems. It offers a high isolation symmetric topology with excellent linearity and power handling capability. No blocking caps are necessary on the RF ports. The design is non-reflective such that RF ports 1 and 2 are terminated in the off-state. The VEN pin allows for a terminated "all-off state". The VSD pin will turn the negative voltage generator off and allow for external negative supply input on the VNEG pin.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet08/14/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 5MHz to 6000MHz Operation
  • Symmetric SPDT
  • Non-Reflective (RF1, RF2)
  • Terminated All-off State
  • No Blocking Caps Necessary Unless Voltage on RF Line
  • High Isolation: 60dB at 2GHz
  • High Input IP3: 66dBm
  • Option to Turn Off Negative Voltage Generator and Supply VNEG Externally
  • 2kV ESD
  • 1.8V Logic Compatible

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.55
Isolation (dB)
60
Switching Speed (ns)
250
IIP3 (dBm)
66
IP0.1dB (dBm)
36
Voltage (V)
5
Current (mA)
0.14
Package Type
QFN
Package Size (mm)
4.0 x 4.0

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/14/2015
    Data Sheet
  • RFSW6224 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW6224

RFSW6224

5 - 6000 MHz Absorptive High Isolation SPDT Switch with Negative Voltage Generator Shutdown

Qorvo's RFSW6224 is a Silicon on Insulator (SOI) single-pole, double throw (SPDT) switch designed for use in cellular, 3G, LTE, and other high performance communications systems. It offers a high isolation symmetric topology with excellent linearity and power handling capability. No blocking caps are necessary on the RF ports. The design is non-reflective such that RF ports 1 and 2 are terminated in the off-state. The VEN pin allows for a terminated "all-off state". The VSD pin will turn the negative voltage generator off and allow for external negative supply input on the VNEG pin.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet08/14/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 5MHz to 6000MHz Operation
  • Symmetric SPDT
  • Non-Reflective (RF1, RF2)
  • Terminated All-off State
  • No Blocking Caps Necessary Unless Voltage on RF Line
  • High Isolation: 60dB at 2GHz
  • High Input IP3: 66dBm
  • Option to Turn Off Negative Voltage Generator and Supply VNEG Externally
  • 2kV ESD
  • 1.8V Logic Compatible

Parameters

Switch Type
SPDT
Absorptive/Reflective
Absorptive
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.55
Isolation (dB)
60
Switching Speed (ns)
250
IIP3 (dBm)
66
IP0.1dB (dBm)
36
Voltage (V)
5
Current (mA)
0.14
Package Type
QFN
Package Size (mm)
4.0 x 4.0

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    08/14/2015
    Data Sheet
  • RFSW6224 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks