/
Products
/
Switches
/
RF Switches
/
RFSW6232

RFSW6232

50 - 6000 MHz General Purpose Differential 3T Switch

Qorvo's RFSW6232 is a Differential Three Throw Switch that offers very low insertion loss along with excellent linearity performance. It is ideal for filter switching to 6000MHz. The RFSW6232 is compatible with +1.8V control logic and is packaged in a compact 2mm x 2mm, 18-pin, leadless QFN package which allows for a very small solution size and no requirements for external DC blocking capacitors, unless external DC is applied to the device ports.

Discontinued
i
End of Life announced October 23, 2019 (PCN 19-0188).
Last Time Buy: January 1, 2021
Contact your local sales representative for assistance.
Product Data Sheet06/23/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Very Low Insertion Loss and High Isolation
  • <0.5dB Insertion Loss 1GHz
  • >20dB Isolation at 2.5GHz Typical
  • Power Handling to 36dBm
  • Low Phase Error +/- 3 degrees at 2GHz
  • Multi-Band Operation 50MHz to 6000MHz
  • HBM ESD Rating >2kV on All Ports
  • QFN Package, 2mm x 2mm x 0.55mm, 18-Pin
  • No DC Blocking Capacitors Required in Most Applications

Parameters

Switch Type
DP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.36
Isolation (dB)
28
Switching Speed (ns)
3,000
IIP3 (dBm)
70
IP0.1dB (dBm)
37
Voltage (V)
2.7
Current (mA)
0.075
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/23/2015
    Data Sheet
  • RFSW6232 Manufacturing Notes

    Application Note
  • RFSW6232 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW6232

RFSW6232

50 - 6000 MHz General Purpose Differential 3T Switch

Qorvo's RFSW6232 is a Differential Three Throw Switch that offers very low insertion loss along with excellent linearity performance. It is ideal for filter switching to 6000MHz. The RFSW6232 is compatible with +1.8V control logic and is packaged in a compact 2mm x 2mm, 18-pin, leadless QFN package which allows for a very small solution size and no requirements for external DC blocking capacitors, unless external DC is applied to the device ports.

Discontinued
i
End of Life announced October 23, 2019 (PCN 19-0188).
Last Time Buy: January 1, 2021
Contact your local sales representative for assistance.
Product Data Sheet06/23/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Very Low Insertion Loss and High Isolation
  • <0.5dB Insertion Loss 1GHz
  • >20dB Isolation at 2.5GHz Typical
  • Power Handling to 36dBm
  • Low Phase Error +/- 3 degrees at 2GHz
  • Multi-Band Operation 50MHz to 6000MHz
  • HBM ESD Rating >2kV on All Ports
  • QFN Package, 2mm x 2mm x 0.55mm, 18-Pin
  • No DC Blocking Capacitors Required in Most Applications

Parameters

Switch Type
DP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.36
Isolation (dB)
28
Switching Speed (ns)
3,000
IIP3 (dBm)
70
IP0.1dB (dBm)
37
Voltage (V)
2.7
Current (mA)
0.075
Package Type
QFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/23/2015
    Data Sheet
  • RFSW6232 Manufacturing Notes

    Application Note
  • RFSW6232 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks