Qorvo's TQM969002 is a high-performance Bulk Acoustic Wave (BAW) duplexer designed to meet the strict CDMA/LTE requirements for use in the PCS extension band, known as Band Class 14 (BC14), and B25. TQM969002 is specifically designed to meet the high performance expectations of insertion loss, isolation and triple beat for CDMA systems over the extended bandwidth of BC14/B25 applications under all operating conditions.
Due to the exceptional receive isolation & GPS rejection performance, no transmit SAW filter is required. The TQM969002 uses common module packaging techniques to achieve the industry standard 2.0 x 1.6 x 0.9mm footprint. The duplexer exhibits excellent power handling capabilities.
| Technology | BAW |
| Frequency(MHz) | 1,882.5, 1,962.5 |
| I/O Configuration | SE/SE |
| Package(mm) | 2.0 x 1.6 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |