/
Products
/
Power
/
Power Loss Protection ICs
/
ACT85610

ACT85610

Highly Integrated, Configurable, High Voltage Power Loss Protection Device with PMIC

The ACT85610 device is a highly integrated, high configurable multiple output power management unit (PMU) with built-in power loss protection (PLP) IC. There are four high efficiency Bucks that can supply 3 x 4A and 1 x 2A current with the output as low as 0.6V. In addition, there is a Boost regulator with 12V output and a fixed output Buck to provide the power for IC itself and to supply power to the gate drivers in regulators for maximum efficiency.

Production
i
Similar product you might be interested in: ACT85611
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Monolithic design for both PLP and PMIC in one chip
  • All eFuse/Bucks/Boosts FETs are integrated
  • 2.7V ~ 14V Operating Input with 20V Max Blocking
  • Programmable Input UV/OV/OC/SC & Inrush Control
  • 5V ~ 31V Boost Cap Charger
  • 31V / 8A Synchronous High Efficiency Buck
  • 3 x 4A (6A Peak) + 1 x 2A (3A Peak) Bucks
  • 1 x 12V/1A Boost + 1 x 100mA Buck VCC +1 x 300/50mA LDO
  • 7 programmable GPIOs
  • 8 channels 12-bit ADC
  • Storage capacitance check and read

Typical Applications

  • Solid State Drives
  • Backup Power
  • Hot Plug Devices
  • NVDIMM

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
14
eFuse Abs Max Voltage (V)
20
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
31
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
60, 35
Buck Current (A)
8
Buck Operation Frequency (kHz)
562, 1125, 1500, 2250
Blocking FET (mohm)
30
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
12 bit, 8 channels
Package Type
52L - QFN
Package Size (mm)
6 x 6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • ACT85610 Register Definitions – CMI 101

    Rev Rev 4 – 08/03/2022
    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • High-Performance Integrated Enterprise Power Loss Protection ICs Brochure

    05/06/2020
    Brochure
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
  • Powering Up Your Design (Mouser e-Book)

    01/31/2022
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    ACT85160 Altium Layout Files

    PCB Layout Files
Results per page
10

Related Solutions

Motherboard & GPU Modules

Motherboard & GPU Modules

Rack & Server Power

Rack & Server Power

Accessories

Accessories

Servers

Servers

Solid State Drives

Solid State Drives

Power Sources

Power Sources

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Loss Protection ICs
/
ACT85610

ACT85610

Highly Integrated, Configurable, High Voltage Power Loss Protection Device with PMIC

The ACT85610 device is a highly integrated, high configurable multiple output power management unit (PMU) with built-in power loss protection (PLP) IC. There are four high efficiency Bucks that can supply 3 x 4A and 1 x 2A current with the output as low as 0.6V. In addition, there is a Boost regulator with 12V output and a fixed output Buck to provide the power for IC itself and to supply power to the gate drivers in regulators for maximum efficiency.

Production
i
Similar product you might be interested in: ACT85611
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Monolithic design for both PLP and PMIC in one chip
  • All eFuse/Bucks/Boosts FETs are integrated
  • 2.7V ~ 14V Operating Input with 20V Max Blocking
  • Programmable Input UV/OV/OC/SC & Inrush Control
  • 5V ~ 31V Boost Cap Charger
  • 31V / 8A Synchronous High Efficiency Buck
  • 3 x 4A (6A Peak) + 1 x 2A (3A Peak) Bucks
  • 1 x 12V/1A Boost + 1 x 100mA Buck VCC +1 x 300/50mA LDO
  • 7 programmable GPIOs
  • 8 channels 12-bit ADC
  • Storage capacitance check and read

Typical Applications

  • Solid State Drives
  • Backup Power
  • Hot Plug Devices
  • NVDIMM

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
14
eFuse Abs Max Voltage (V)
20
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
31
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
60, 35
Buck Current (A)
8
Buck Operation Frequency (kHz)
562, 1125, 1500, 2250
Blocking FET (mohm)
30
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
12 bit, 8 channels
Package Type
52L - QFN
Package Size (mm)
6 x 6
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • ACT85610 Register Definitions – CMI 101

    Rev Rev 4 – 08/03/2022
    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • High-Performance Integrated Enterprise Power Loss Protection ICs Brochure

    05/06/2020
    Brochure
  • Power Management ACTIVECiPS™ Modular Power PMICs Brochure

    06/22/2023
    Brochure
  • Powering Up Your Design (Mouser e-Book)

    01/31/2022
    Brochure
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    ACT85160 Altium Layout Files

    PCB Layout Files
Results per page
10

Related Solutions

Motherboard & GPU Modules

Motherboard & GPU Modules

Rack & Server Power

Rack & Server Power

Accessories

Accessories

Servers

Servers

Solid State Drives

Solid State Drives

Power Sources

Power Sources

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks