/
Products
/
Power
/
Power Loss Protection ICs
/
ACT85611

ACT85611

Power Loss Protection Power Management Unit with integrated high current Bucks and Boost converters and LDO for enterprise SSDs application

The ACT85611 is a highly integrated, highly configurable multiple output power management IC (PMIC) with built-in power loss protection (PLP). Four high-efficiency Buck regulators can supply 3 x 4 A and 1 x 2 A output current. The output voltage can go as low as 0.6 V. In addition, there is a 12 V boost converter plus powers the internal gate drivers for maximum efficiency. 

The power loss protection (PLP) provides backup storage power in the event of an input power failure. A built-in Boost converter provides high-voltage energy storage to minimize storage capacitor size requirements. The built-in Buck converter regulates the storage voltage to a fixed output voltage during Supplement mode. The ACT85611 contains internal, back-to-back eFuse FETs to provide bidirectional input-to-output isolation. The IC also provides hot-swap and inrush current control.

The ACT85611 features a programmable storage capacitor voltage to optimize the storage capacitor sizing and system run time. The internal ADC and health monitoring provide an extra layer of protection and improve system reliability and early capacitor failure notification. It checks the storage capacitor's health and notifies the user when the energy in the storage caps is not sufficient for backup power. The built-in ADC also measures the input voltage, output voltage, storage voltage, eFuse current, and die temperature. The built-in synchronous Buck converter maximizes energy transfer from the storage caps to the system.

Production
i
The full Product Data Sheet linked below is accessible through the Document Request form.
For the Product Data Sheet Brief, please see the Documents tab.
Data Sheet BriefRev B – 12/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • Monolithic design for both PLP and PMIC in one chip
  • All eFuse/Bucks/Boosts FETs are integrated
  • 2.7 V ~14 V Operating Input with 20 V Max Blocking
  • Programmable Input UV/OV/OC/SC & Inrush Control
  • 5 V ~ 31 V Boost Cap Charger
  • 31 V / 8 A Synchronous High-Efficiency Buck
  • 3 x 4 A (6 A Peak) + 1x 2 A (3 A Peak) Bucks
  • 1 x 12 V/1 A Boost + 1 x 100 mA Buck VCC + 1 x 300/50 mA LDO
  • 7 programmable GPIOs
  • 8-channels 12-bit ADC
  • Storage capacitance check and read
     

Typical Applications

  • Solid State Drives
  • Industrial Applications
  • Backup Power
  • Hot Plug / Hot Swap Devices
     

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
14
eFuse Abs Max Voltage (V)
20
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
31
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
60, 35
Buck Current (A)
8
Buck Operation Frequency (kHz)
562, 1125, 1500, 2250
Blocking FET (mohm)
30
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
12 bit, 8 channels
Package Type
52L - QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Data Sheet Brief

    Rev B – 12/2023
    Data Sheet Brief
  • Product Data Sheet

    Rev A – 02/12/2025
    Data Sheet
  • ACT85611 Register Definition

    Rev 1 – 03/04/2025
    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • Power Up Your Design Brochure

    04/01/2025
    Brochure
  • Enterprise Solid State Drives (eSSD) Solutions Guide

    12/2025
    Solutions Guide
  • ACT85611 User Guide

    Rev 1.0 – 08/08/2025
    User Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Kit

    ACT85611 Evaluation Kit

    This EVK demonstrates the ACT85611 power loss protection power management unit. To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) are provided.

    Evaluation Kit
  • PCB Layout Files

    Gerber PCB Layout Files

    03/01/2025
    PCB Layout Files
  • Software

    ACT85611 GUI

    Rev 1.0
    Software
Results per page
10

Related Solutions

Power Sources

Power Sources

Solid State Drives

Solid State Drives

Accessories

Accessories

Motherboard & GPU Modules

Motherboard & GPU Modules

Servers

Servers

Rack & Server Power

Rack & Server Power

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Power Loss Protection ICs
/
ACT85611

ACT85611

Power Loss Protection Power Management Unit with integrated high current Bucks and Boost converters and LDO for enterprise SSDs application

The ACT85611 is a highly integrated, highly configurable multiple output power management IC (PMIC) with built-in power loss protection (PLP). Four high-efficiency Buck regulators can supply 3 x 4 A and 1 x 2 A output current. The output voltage can go as low as 0.6 V. In addition, there is a 12 V boost converter plus powers the internal gate drivers for maximum efficiency. 

The power loss protection (PLP) provides backup storage power in the event of an input power failure. A built-in Boost converter provides high-voltage energy storage to minimize storage capacitor size requirements. The built-in Buck converter regulates the storage voltage to a fixed output voltage during Supplement mode. The ACT85611 contains internal, back-to-back eFuse FETs to provide bidirectional input-to-output isolation. The IC also provides hot-swap and inrush current control.

The ACT85611 features a programmable storage capacitor voltage to optimize the storage capacitor sizing and system run time. The internal ADC and health monitoring provide an extra layer of protection and improve system reliability and early capacitor failure notification. It checks the storage capacitor's health and notifies the user when the energy in the storage caps is not sufficient for backup power. The built-in ADC also measures the input voltage, output voltage, storage voltage, eFuse current, and die temperature. The built-in synchronous Buck converter maximizes energy transfer from the storage caps to the system.

Production
i
The full Product Data Sheet linked below is accessible through the Document Request form.
For the Product Data Sheet Brief, please see the Documents tab.
Data Sheet BriefRev B – 12/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
100
Buy Online

Key Features

  • Monolithic design for both PLP and PMIC in one chip
  • All eFuse/Bucks/Boosts FETs are integrated
  • 2.7 V ~14 V Operating Input with 20 V Max Blocking
  • Programmable Input UV/OV/OC/SC & Inrush Control
  • 5 V ~ 31 V Boost Cap Charger
  • 31 V / 8 A Synchronous High-Efficiency Buck
  • 3 x 4 A (6 A Peak) + 1x 2 A (3 A Peak) Bucks
  • 1 x 12 V/1 A Boost + 1 x 100 mA Buck VCC + 1 x 300/50 mA LDO
  • 7 programmable GPIOs
  • 8-channels 12-bit ADC
  • Storage capacitance check and read
     

Typical Applications

  • Solid State Drives
  • Industrial Applications
  • Backup Power
  • Hot Plug / Hot Swap Devices
     

Parameters

Min Input Voltage (V)
2.7
Max Input Voltage (V)
14
eFuse Abs Max Voltage (V)
20
eFuse FET RDS(on) (mohm)
17
Storage Cap Voltage (V)
31
Max Input Current (A)
10
Buck FET RDS(on) (mohm)
60, 35
Buck Current (A)
8
Buck Operation Frequency (kHz)
562, 1125, 1500, 2250
Blocking FET (mohm)
30
Interface
I2C
Autonomous Health Monitoring
Yes
ADC
12 bit, 8 channels
Package Type
52L - QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
8 results found
All (8)= Featured
= Featured
  • Data Sheet Brief

    Rev B – 12/2023
    Data Sheet Brief
  • Product Data Sheet

    Rev A – 02/12/2025
    Data Sheet
  • ACT85611 Register Definition

    Rev 1 – 03/04/2025
    Application Note
  • PLP Capacitor Selection and Configuration

    Rev A – 11/04/2025
    Application Note
  • Power Loss Protection System Guide

    Rev A – 12/01/2025
    Application Note
  • Power Up Your Design Brochure

    04/01/2025
    Brochure
  • Enterprise Solid State Drives (eSSD) Solutions Guide

    12/2025
    Solutions Guide
  • ACT85611 User Guide

    Rev 1.0 – 08/08/2025
    User Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Evaluation Kit

    ACT85611 Evaluation Kit

    This EVK demonstrates the ACT85611 power loss protection power management unit. To communicate with the EVK a USB Dongle and a Graphical User Interface (GUI) are provided.

    Evaluation Kit
  • PCB Layout Files

    Gerber PCB Layout Files

    03/01/2025
    PCB Layout Files
  • Software

    ACT85611 GUI

    Rev 1.0
    Software
Results per page
10

Related Solutions

Power Sources

Power Sources

Solid State Drives

Solid State Drives

Accessories

Accessories

Motherboard & GPU Modules

Motherboard & GPU Modules

Servers

Servers

Rack & Server Power

Rack & Server Power

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks