/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DW3300Q

DW3300Q

Automotive PDoA UWB Transceiver

The DW3300Q is a fully integrated single chip Ultra-Wideband (UWB) low-power low-cost transceiver IC compliant to IEEE Std 802.15.4™-2020 and IEEE Std 802.15.4z™-2020 (BPRF mode) for automotive applications. It can be used in SS-TWR, DS-TWR, TDoA and PDoA systems to locate assets to an accuracy of 10 cm.

Production
i
Product Data SheetRev F
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
11
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
11
Buy Online

Key Features

  • Compact size: 5.16 x 5.16 x 0.92 mm
  • IEEE Std 802.15.4z™-2020 compliant
  • Supports secure Time-of-Flight using STS
  • Supports channels 5 & 9 (6489.6 MHz & 7987.2 MHz)
  • Supports Single-Sided and Double-Sided Two-way Ranging (SS and DS TWR), Time Difference of Arrival (TDoA) and Phase Difference of Arrival (PDoA) location schemes
  • Worldwide UWB Radio Regulatory compliance
  • Low power consumption

Typical Applications

  • Automotive CCC DK3 applications
  • Automotive Keyfob RKE and PEPS applications
  • Automotive CPD and Multi-static Radar applications
  • Automotive ground pad charging stations

Parameters

UWB Channels
5, 9
Antenna Ports (#)
2
802.15 Standards
4a, 4z-BPRF
Security Features
4z Compliant + AES
Data Rate
850 kbps, 6.8 Mbps
Ranging Accuracy (cm)
< 10
PDoA Support
Yes
Angle of Arrival (degrees)
< 5
BOM Ext Components (#)
10
MCU
External
Interface
SPI
Voltage (V)
2.4 to 3.6
Package Type
LGA
Package Size (mm)
5.16 x 5.16
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Networking

Networking

Security

Security

In-Cabin Presence Detection

In-Cabin Presence Detection

Computers & Gaming Consoles

Computers & Gaming Consoles

Industrial Transport

Industrial Transport

Mobile Phones & Tablets

Mobile Phones & Tablets

Robotics

Robotics

UWB Radar Sensing

UWB Radar Sensing

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Digital Key

Digital Key

In-Cabin Cameras

In-Cabin Cameras

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Ultra-Wideband (UWB)
/
DW3300Q

DW3300Q

Automotive PDoA UWB Transceiver

The DW3300Q is a fully integrated single chip Ultra-Wideband (UWB) low-power low-cost transceiver IC compliant to IEEE Std 802.15.4™-2020 and IEEE Std 802.15.4z™-2020 (BPRF mode) for automotive applications. It can be used in SS-TWR, DS-TWR, TDoA and PDoA systems to locate assets to an accuracy of 10 cm.

Production
i
Product Data SheetRev F
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
11
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
11
Buy Online

Key Features

  • Compact size: 5.16 x 5.16 x 0.92 mm
  • IEEE Std 802.15.4z™-2020 compliant
  • Supports secure Time-of-Flight using STS
  • Supports channels 5 & 9 (6489.6 MHz & 7987.2 MHz)
  • Supports Single-Sided and Double-Sided Two-way Ranging (SS and DS TWR), Time Difference of Arrival (TDoA) and Phase Difference of Arrival (PDoA) location schemes
  • Worldwide UWB Radio Regulatory compliance
  • Low power consumption

Typical Applications

  • Automotive CCC DK3 applications
  • Automotive Keyfob RKE and PEPS applications
  • Automotive CPD and Multi-static Radar applications
  • Automotive ground pad charging stations

Parameters

UWB Channels
5, 9
Antenna Ports (#)
2
802.15 Standards
4a, 4z-BPRF
Security Features
4z Compliant + AES
Data Rate
850 kbps, 6.8 Mbps
Ranging Accuracy (cm)
< 10
PDoA Support
Yes
Angle of Arrival (degrees)
< 5
BOM Ext Components (#)
10
MCU
External
Interface
SPI
Voltage (V)
2.4 to 3.6
Package Type
LGA
Package Size (mm)
5.16 x 5.16
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Networking

Networking

Security

Security

In-Cabin Presence Detection

In-Cabin Presence Detection

Computers & Gaming Consoles

Computers & Gaming Consoles

Industrial Transport

Industrial Transport

Mobile Phones & Tablets

Mobile Phones & Tablets

Robotics

Robotics

UWB Radar Sensing

UWB Radar Sensing

Real Time Location Services

Real Time Location Services

Warehouse & Inventory Management

Warehouse & Inventory Management

Digital Key

Digital Key

In-Cabin Cameras

In-Cabin Cameras

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks