/
Products
/
Power
/
Motor Controllers
/
PAC52711

PAC52711

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE with VDS sensing and nBrake/nDRVDIS

Qorvo's PAC52711 expands Qorvo's broad portfolio of full-featured Power Application Controller® (PAC) products - highly optimized System On Chip (SOC) for controlling and powering next generation smart energy appliances, devices, and equipment – by adding new features such as VDS Sensing, Cycle By Cycle (CBC), Enhanced Sample And Hold (S&H), Windowed Watchdog Timer, hardware based nBRAKE and nDRVDIS for safety based applications with external safety MCU support. This application controller integrates a 50 MHz Arm® Cortex®-M0 32-bit microcontroller core with Qorvo's proprietary and patent-pending Multi-Mode Power Manager™, Configurable Analog Front End™, and Application Specific Power Drivers™ to form the most compact microcontroller-based power and general purpose application systems.

The product's microcontroller features up to 32 kB of embedded FLASH and 8kB of SRAM memory, a high-speed 10-bit 1µs analog-to-digital converter (ADC) with dual auto-sampling sequencers, 5 V/3.3 V I/Os, flexible clock sources, timers, a versatile 14-channel PWM engine, and several serial interfaces.

Production
i
Product Data SheetRev v1.1 – 10/27/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 MHz Arm Cortex M0
  • Advanced Cycle-by-Cycle Protection
  • 32 kB Flash, 8 kB SRAM
  • 1 x Differential PGA (x1 to x48)
  • 72 V Buck/SEPIC DC/DC Controller with external NCH FET
  • 4 x Single PGA (x1 to x48)
  • 5 V/200 mA system supply
  • Programmable over-current shut-down
  • 3 High-side 72 V 1.2 A(source)/1.8 A(sink) gate drivers
  • Programmable comparator hysteresis and blanking
  • 3 Low-side 20 V 1.2 A(source)/1.8 A(sink) gate drivers
  • Hardware based nBRAKE and nDRVDIS control
  • Vds Sensing
  • Simultaneous Sample and Hold for 3 Phase

Typical Applications

  • Industrial BLDC Motor Control (Pumps, Fans, Robotics)
  • Power and Garden tools
  • Small Appliances
  • E-mobility

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck
Gate Drivers (High-Side)
3 @ 72 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Low-Side)
3 @ 20 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Open-Drain)
N/A
Microcontroller
50 MHz ARM® Cortex®-M0
MCU Flash (KB)
32
MCU SRAM (KB)
8
MCU ADC
10-bit 1MSPS SAR
MCU GPIOs
16 Digital GPIOs (3.3 V and 5 V tolerant) + 10 AIOx GPIOs
MCU PWMs
4
Serial Interfaces
UART/SPI, I2C
Signal Chain Diff Amps
1
Signal Chain Single Amps
4
Signal Chain ADC Channels
10
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
20 results found
All (20)= Featured
= Featured
  • Product Data Sheet

    Rev v1.1 – 10/27/2023
    Data Sheet
  • Converting Firmware to CoIDE and IAR

    Rev 1.1 – 03/2015
    Application Note
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC52xx Clock Control Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Configuring the CAFE for Different Control Topologies

    Rev 1.0 – 04/2015
    Application Note
  • PAC52xx FLASH Memory Controller Configuration

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx GPIO Peripheral Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Multi Mode Power Manager

    Rev 2.1 – 06/30/2019
    Application Note
  • PAC52xx PCB Layout Guidelines

    Rev 3.2 – 04/2019
    Application Note
  • PAC52xx Temperature Sensing and Protection

    Rev 1.1 – 01/2015
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC52711 Evaluation Kit

    Qorvo's PAC52711EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC52711 device, but also develop power applications revolving around this powerful and...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Garden & Power Tools

Garden & Power Tools

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Pumps & Fans

Pumps & Fans

Robotics

Robotics

Motor Control

Motor Control

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Power
/
Motor Controllers
/
PAC52711

PAC52711

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE with VDS sensing and nBrake/nDRVDIS

Qorvo's PAC52711 expands Qorvo's broad portfolio of full-featured Power Application Controller® (PAC) products - highly optimized System On Chip (SOC) for controlling and powering next generation smart energy appliances, devices, and equipment – by adding new features such as VDS Sensing, Cycle By Cycle (CBC), Enhanced Sample And Hold (S&H), Windowed Watchdog Timer, hardware based nBRAKE and nDRVDIS for safety based applications with external safety MCU support. This application controller integrates a 50 MHz Arm® Cortex®-M0 32-bit microcontroller core with Qorvo's proprietary and patent-pending Multi-Mode Power Manager™, Configurable Analog Front End™, and Application Specific Power Drivers™ to form the most compact microcontroller-based power and general purpose application systems.

The product's microcontroller features up to 32 kB of embedded FLASH and 8kB of SRAM memory, a high-speed 10-bit 1µs analog-to-digital converter (ADC) with dual auto-sampling sequencers, 5 V/3.3 V I/Os, flexible clock sources, timers, a versatile 14-channel PWM engine, and several serial interfaces.

Production
i
Product Data SheetRev v1.1 – 10/27/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50 MHz Arm Cortex M0
  • Advanced Cycle-by-Cycle Protection
  • 32 kB Flash, 8 kB SRAM
  • 1 x Differential PGA (x1 to x48)
  • 72 V Buck/SEPIC DC/DC Controller with external NCH FET
  • 4 x Single PGA (x1 to x48)
  • 5 V/200 mA system supply
  • Programmable over-current shut-down
  • 3 High-side 72 V 1.2 A(source)/1.8 A(sink) gate drivers
  • Programmable comparator hysteresis and blanking
  • 3 Low-side 20 V 1.2 A(source)/1.8 A(sink) gate drivers
  • Hardware based nBRAKE and nDRVDIS control
  • Vds Sensing
  • Simultaneous Sample and Hold for 3 Phase

Typical Applications

  • Industrial BLDC Motor Control (Pumps, Fans, Robotics)
  • Power and Garden tools
  • Small Appliances
  • E-mobility

Parameters

Power Supply Input Voltage (V)
5.2 to 72
Power Supply Topology
72 V Buck
Gate Drivers (High-Side)
3 @ 72 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Low-Side)
3 @ 20 V - 1.2 A Source / 1.8 A Sink
Gate Drivers (Open-Drain)
N/A
Microcontroller
50 MHz ARM® Cortex®-M0
MCU Flash (KB)
32
MCU SRAM (KB)
8
MCU ADC
10-bit 1MSPS SAR
MCU GPIOs
16 Digital GPIOs (3.3 V and 5 V tolerant) + 10 AIOx GPIOs
MCU PWMs
4
Serial Interfaces
UART/SPI, I2C
Signal Chain Diff Amps
1
Signal Chain Single Amps
4
Signal Chain ADC Channels
10
Package Type
TQFN, 48-pin
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
20 results found
All (20)= Featured
= Featured
  • Product Data Sheet

    Rev v1.1 – 10/27/2023
    Data Sheet
  • Converting Firmware to CoIDE and IAR

    Rev 1.1 – 03/2015
    Application Note
  • Outdoor Power Equipment Design Guide

    Rev D – 02/18/2026
    Application Note
  • PAC52xx Clock Control Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Configuring the CAFE for Different Control Topologies

    Rev 1.0 – 04/2015
    Application Note
  • PAC52xx FLASH Memory Controller Configuration

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx GPIO Peripheral Firmware Design

    Rev 1.0 – 10/2014
    Application Note
  • PAC52xx Multi Mode Power Manager

    Rev 2.1 – 06/30/2019
    Application Note
  • PAC52xx PCB Layout Guidelines

    Rev 3.2 – 04/2019
    Application Note
  • PAC52xx Temperature Sensing and Protection

    Rev 1.1 – 01/2015
    Application Note
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Kit

    PAC52711 Evaluation Kit

    Qorvo's PAC52711EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC52711 device, but also develop power applications revolving around this powerful and...

    Evaluation Kit
  • Evaluation Kit

    USB to UART adapter for PAC55xxx

    The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The...

    Evaluation Kit
Results per page
10

Related Solutions

Garden & Power Tools

Garden & Power Tools

Lift Gates & Seat Adjustments

Lift Gates & Seat Adjustments

Pumps & Fans

Pumps & Fans

Robotics

Robotics

Motor Control

Motor Control

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks