/
Products
/
QPA4971D

QPA4971D

50 GHz Wideband MMIC Amplifier

The QPA4971D is a 50 GHz wideband amplifier that is optimized to drive EML devices in PAM 4 based optical modulators. By employing a simple Single Ended input and Output architecture, this device dissipates only 210 mW, the lowest available solution in the industry for 56 Gbaud PAM 4 optical systems. The device also is an excellent choice for systems needing a wideband amplifier such as test and measurement or electronic countermeasures.

The Qorvo QPA4971D is a wideband MMIC which can be utilized as a Gain Block Driver or Low Noise Amplifier. Drain bias may be applied through the output port for best efficiency or through the on-chip drain termination. RF ports are DC coupled enabling the user to customize system corner frequencies. The QPA4971D requires offchip decoupling and blocking components.

Discontinued
i
No Applications Support Available.
End of Life announced June 8, 2021 (PCN 21-0124).
Last Time Buy: December 18, 2021
Contact your local sales representative for assistance.
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 3dB Bandwidth with bond wires is 37 GHz
  • Adjustable Output Swing from 1 to 2.2Vpp
  • Gain of 14 dB up to 37 GHz
  • Power Dissipation of 210 mW
  • Small die size of 1.8 x 1.0 x 0.1 mm

Typical Applications

  • 56 Gbaud PAM4 EML Drivers
  • Electronic Counter Measures
  • Test and Measurement Equipment

Parameters

Frequency Min (GHz)
0.0004
Frequency Max (GHz)
37
Vpp (V)
2.2
Gain (dB)
14
3 dB Bandwidth (GHz)
37
Voltage (V)
3.3
Current (mA)
70
Package Type
Die
Package Size (mm)
1.8 x 1.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
QPA4971D

QPA4971D

50 GHz Wideband MMIC Amplifier

The QPA4971D is a 50 GHz wideband amplifier that is optimized to drive EML devices in PAM 4 based optical modulators. By employing a simple Single Ended input and Output architecture, this device dissipates only 210 mW, the lowest available solution in the industry for 56 Gbaud PAM 4 optical systems. The device also is an excellent choice for systems needing a wideband amplifier such as test and measurement or electronic countermeasures.

The Qorvo QPA4971D is a wideband MMIC which can be utilized as a Gain Block Driver or Low Noise Amplifier. Drain bias may be applied through the output port for best efficiency or through the on-chip drain termination. RF ports are DC coupled enabling the user to customize system corner frequencies. The QPA4971D requires offchip decoupling and blocking components.

Discontinued
i
No Applications Support Available.
End of Life announced June 8, 2021 (PCN 21-0124).
Last Time Buy: December 18, 2021
Contact your local sales representative for assistance.
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 3dB Bandwidth with bond wires is 37 GHz
  • Adjustable Output Swing from 1 to 2.2Vpp
  • Gain of 14 dB up to 37 GHz
  • Power Dissipation of 210 mW
  • Small die size of 1.8 x 1.0 x 0.1 mm

Typical Applications

  • 56 Gbaud PAM4 EML Drivers
  • Electronic Counter Measures
  • Test and Measurement Equipment

Parameters

Frequency Min (GHz)
0.0004
Frequency Max (GHz)
37
Vpp (V)
2.2
Gain (dB)
14
3 dB Bandwidth (GHz)
37
Voltage (V)
3.3
Current (mA)
70
Package Type
Die
Package Size (mm)
1.8 x 1.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks