QPL1825

    75 Ω 26 dB CATV Amplifier (50 – 1800MHz)

    Key Features

    • 50 MHz to 1800 MHz Operation
    • 5 V to 8 V Operation
    • 26 dB Gain
    • 63dBmV TCP @ 5 V
    • 66dBmV TCP @ 8 V
       
    The QPL1825 is an ultra-linear, GaAs pHEMT, differential RF amplifier. The device features a cascode design which provides 26dB of gain along with very low distortion from 50MHz to 1.8GHz. This ultra-linear IC is designed to support Broadband CATV DOCSIS 4.0 applications, such as Nodes, Amplifiers, and Remote PHY Devices, as well as Fiber to The Home (FTTH), Home Gateways, and Cable Modems. The device is powered by a single supply that can operate from 5V to 8V and current can be set from 260mA to 350mA. At 5V and 260mA the QPL1825 provides an output of 63dBmV TCP with a CCN of 51dB. When driven with 8V and 350mA the output is 66dBmV TCP with a CCN of 50dB. The QPL1825 is packaged in a 12-pin 5x5 mm2 Laminate Module.

    Typical Applications

      • DOCSIS 4.0 Amplifiers
      • DOCSIS 4.0 Optical Nodes
      • DOCSIS 4.0 Remote PHY Devices
    Type Downstream
    Frequency Min(MHz) 50
    Frequency Max(MHz) 1,800
    Gain(dB) 26
    Pout(dBmV) 66
    NF(dB) 1.6 to 4
    Voltage(V) 5 to 8
    Current(mA) 260 to 350
    Package Type 12 pin Laminate Module
    Package(mm) 5.0 x 5.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991G