/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RF2054

RF2054

30 - 2500 MHz Fractional-N Synthesizer with 2 Integrated RF Mixers

Qorvo's RF2054 is a 2.2V, high performance, frequency conversion chip with integrated local oscillator (LO) and a pair of RF mixers. The synthesizer includes an integrated fractional-N phase locked loop that can control the VCO to produce a low phase noise and low spurious LO signal with very fine frequency resolution. The VCO output can then be divided by one, two, or four in the LO divider, the output of which drives the mixer, which converts the signal into the required frequency band. The LO generation block has been optimized to operate with the VCO covering the frequency range from 940MHz to 1000MHz, set by the value of the external inductor used. The mixers are broadband and can operate from 30MHz to 2500MHz at the input and output, enabling both up and down conversion. An external reference source of between 10MHz and 26MHz can be used with the RF2054. All on-chip registers are controlled through a simple three-wire serial interface. The RF2054 has been characterized for 2.2V operation and low power consumption. It is available in a plastic 32-pin, 5mm x 5mm QFN package.

Discontinued
i
End of Life announced August 3, 2021 (PCN 21-0160).
Last Time Buy: February 16, 2022
Recommended replacement for new designs: RF2051
Contact your local sales representative for assistance.
Product Data Sheet03/20/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.2V Fractional-N Synthesizer with Integrated VCO
  • Very Fine Frequency Resolution 1.5Hz for 26MHz Reference
  • LO Frequency Range 940MHz to 1000MHz
  • Integrated LO Buffers Two Wideband RF Mixers
  • Mixer Frequency Range 30MHz to 2500MHz
  • Mixer Input IP3 +12dBm
  • Mixer Bias Adjustable for Low Power Operation
  • Low Current Consumption 45mA Typical at 2.2V
  • 3-Wire Serial Interface

Typical Applications

  • General Purpose Wireless

Parameters

Mixer RF Min (MHz)
30
Mixer RF Max (MHz)
2,500
Mixer IF Min (MHz)
30
Mixer IF Max (MHz)
2,500
LO Min (MHz)
940
LO Max (MHz)
1,000
Conversion Gain (dB)
-3.5
Mixer IIP3 (dBm)
12
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-90
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-90
Icc (mA)
57
Package Type
QFN
Package Size (mm)
5 x 5
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    03/20/2012
    Data Sheet
  • Application Note: Reducing RF205x Synthesizer Lock Time

    Application Note
  • Application Note: RF205x Family Matching Circuits and Baluns

    Application Note
  • RF205x Calibration User Guide

    Application Note
  • RF205x Family Frequently Asked Questions

    Application Note
  • RF205x Frequency Synthesizer User Guide

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
RF Synthesizers
/
RF2054

RF2054

30 - 2500 MHz Fractional-N Synthesizer with 2 Integrated RF Mixers

Qorvo's RF2054 is a 2.2V, high performance, frequency conversion chip with integrated local oscillator (LO) and a pair of RF mixers. The synthesizer includes an integrated fractional-N phase locked loop that can control the VCO to produce a low phase noise and low spurious LO signal with very fine frequency resolution. The VCO output can then be divided by one, two, or four in the LO divider, the output of which drives the mixer, which converts the signal into the required frequency band. The LO generation block has been optimized to operate with the VCO covering the frequency range from 940MHz to 1000MHz, set by the value of the external inductor used. The mixers are broadband and can operate from 30MHz to 2500MHz at the input and output, enabling both up and down conversion. An external reference source of between 10MHz and 26MHz can be used with the RF2054. All on-chip registers are controlled through a simple three-wire serial interface. The RF2054 has been characterized for 2.2V operation and low power consumption. It is available in a plastic 32-pin, 5mm x 5mm QFN package.

Discontinued
i
End of Life announced August 3, 2021 (PCN 21-0160).
Last Time Buy: February 16, 2022
Recommended replacement for new designs: RF2051
Contact your local sales representative for assistance.
Product Data Sheet03/20/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 2.2V Fractional-N Synthesizer with Integrated VCO
  • Very Fine Frequency Resolution 1.5Hz for 26MHz Reference
  • LO Frequency Range 940MHz to 1000MHz
  • Integrated LO Buffers Two Wideband RF Mixers
  • Mixer Frequency Range 30MHz to 2500MHz
  • Mixer Input IP3 +12dBm
  • Mixer Bias Adjustable for Low Power Operation
  • Low Current Consumption 45mA Typical at 2.2V
  • 3-Wire Serial Interface

Typical Applications

  • General Purpose Wireless

Parameters

Mixer RF Min (MHz)
30
Mixer RF Max (MHz)
2,500
Mixer IF Min (MHz)
30
Mixer IF Max (MHz)
2,500
LO Min (MHz)
940
LO Max (MHz)
1,000
Conversion Gain (dB)
-3.5
Mixer IIP3 (dBm)
12
Phase Noise @ 2 GHz (1kHz) (dBc/Hz)
-90
Phase Noise @ 2 GHz (10kHz) (dBc/Hz)
-90
Icc (mA)
57
Package Type
QFN
Package Size (mm)
5 x 5
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    03/20/2012
    Data Sheet
  • Application Note: Reducing RF205x Synthesizer Lock Time

    Application Note
  • Application Note: RF205x Family Matching Circuits and Baluns

    Application Note
  • RF205x Calibration User Guide

    Application Note
  • RF205x Family Frequently Asked Questions

    Application Note
  • RF205x Frequency Synthesizer User Guide

    Application Note
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    GUI Control Software v2.0.01

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks