/
Products
/
RFFM8800

RFFM8800

2.4 & 5 GHz 802.11a/b/g/n Wi-Fi Front End Module

Qorvo's RFFM8800 provides a complete integrated solution in a single front end module (FEM) for 802.11b/g/a/n Wi-Fi dual band systems. The ultra-small form factor and integrated matching minimizes the layout area in the customer's application and greatly reduces the number of external components. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8800 integrates a power amplifier (PA), single pole triple throw switch (SP3T), LNA for 2.412GHz to 2.484GHz and a power amplifier (PA), single pole double throw switch (SPDT), LNA for 4.9GHz to 5.85GHz. The device is provided in a 3.2mm x 5.2mm x 1.09mm, 30-pin laminate package. This module meets or exceeds the RF front end needs of IEEE 802.11b/g/a/n Wi-Fi RF dual band systems.

Discontinued
i
End of Life announced October 4, 2022 (PCN 22-0132).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data Sheet05/14/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 11a/n POUT = 17.5dBm at 3% EVM (5.1GHz to 5.85GHz)
  • 11g and 11n: POUT = 19.5dBm;at 2.5% EVM (2.4GHz to 2.484GHz)

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
5.85
Functionality
PAs, Switches, LNAs
Wi-Fi Standards
a/b/g/n and BT
2.4GHz 11g/n Pout (dBm)
19.5
5GHz 11a/n Pout (dBm)
17.5
2.4GHz Tx Gain (dB)
24
2.4GHz Rx Gain (dB)
12
5GHz Tx Gain (dB)
28
5GHz Rx Gain (dB)
14
2.4GHz 11g/n EVM (%)
2.5
5GHz 11a/n EVM (%)
3
Vcc (V)
3.3
11g/n Current (mA)
190
11a/n Current (mA)
215
Package Type
Laminate
Package Size (mm)
3.2 x 5.2 x 1.09
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/14/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFFM8800

RFFM8800

2.4 & 5 GHz 802.11a/b/g/n Wi-Fi Front End Module

Qorvo's RFFM8800 provides a complete integrated solution in a single front end module (FEM) for 802.11b/g/a/n Wi-Fi dual band systems. The ultra-small form factor and integrated matching minimizes the layout area in the customer's application and greatly reduces the number of external components. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8800 integrates a power amplifier (PA), single pole triple throw switch (SP3T), LNA for 2.412GHz to 2.484GHz and a power amplifier (PA), single pole double throw switch (SPDT), LNA for 4.9GHz to 5.85GHz. The device is provided in a 3.2mm x 5.2mm x 1.09mm, 30-pin laminate package. This module meets or exceeds the RF front end needs of IEEE 802.11b/g/a/n Wi-Fi RF dual band systems.

Discontinued
i
End of Life announced October 4, 2022 (PCN 22-0132).
Last Time Buy: May 14, 2023
Contact your local sales representative for assistance.
Product Data Sheet05/14/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 11a/n POUT = 17.5dBm at 3% EVM (5.1GHz to 5.85GHz)
  • 11g and 11n: POUT = 19.5dBm;at 2.5% EVM (2.4GHz to 2.484GHz)

Parameters

Frequency Min (GHz)
2.412
Frequency Max (GHz)
5.85
Functionality
PAs, Switches, LNAs
Wi-Fi Standards
a/b/g/n and BT
2.4GHz 11g/n Pout (dBm)
19.5
5GHz 11a/n Pout (dBm)
17.5
2.4GHz Tx Gain (dB)
24
2.4GHz Rx Gain (dB)
12
5GHz Tx Gain (dB)
28
5GHz Rx Gain (dB)
14
2.4GHz 11g/n EVM (%)
2.5
5GHz 11a/n EVM (%)
3
Vcc (V)
3.3
11g/n Current (mA)
190
11a/n Current (mA)
215
Package Type
Laminate
Package Size (mm)
3.2 x 5.2 x 1.09
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/14/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks