/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2595-CP

TGA2595-CP

27.5 - 31 GHz, 8 Watt GaN Power Amplifier

Qorvo's TGA2595-CP is a balanced Ka-Band power amplifier fabricated on Qorvo's TQGaN15 0.15 um GaN on SiC process. The balanced configuration supports low return loss and improves robustness into non-ideal loads. Operating from 27.5 to 31 GHz, the TGA2595-CP achieves 39 dBm saturated output power with power-added efficiency of > 22 % and power gain of 21 dB.

The TGA2595-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. To simply system integration, the TGA2595-CP is fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports.

The TGA2595-CP is ideally suited for both commercial and defense satellite communications.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced May 23, 2023 (PCN 23-0085).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: QPA2211
Contact your local sales representative for assistance.
Product Data SheetRev E – 07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Pout: 39 dBm (PIN = 18 dBm)
  • PAE: > 22 % (PIN = 18 dBm)
  • Power gain: 21 dB (PIN = 18 dBm)
  • IM3 at 30 dBm/Tone = -27 dBc
  • IM5 at 30 dBm/Tone = -46 dBc
  • Bias: VD = 20 V, IDQ = 560 mA, VG = -2.5 V typical
  • Package dimensions: 15.2 x 15.2 x 5.2 mm

Typical Applications

  • Commercial Communications
  • Military Communications
  • Satellite Communications (Satcom)
  • Satellite Ground Terminals
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Gain (dB)
21
PAE (%)
> 22
Vd (V)
20
Package Type
Flange
Package Size (mm)
15.2 x 15.2 x 5.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev E – 07/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 560 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Other

    PCB Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2595-CP

TGA2595-CP

27.5 - 31 GHz, 8 Watt GaN Power Amplifier

Qorvo's TGA2595-CP is a balanced Ka-Band power amplifier fabricated on Qorvo's TQGaN15 0.15 um GaN on SiC process. The balanced configuration supports low return loss and improves robustness into non-ideal loads. Operating from 27.5 to 31 GHz, the TGA2595-CP achieves 39 dBm saturated output power with power-added efficiency of > 22 % and power gain of 21 dB.

The TGA2595-CP is packaged in a 10-lead 15x15 mm bolt-down package with a Cu base for superior thermal management. To simply system integration, the TGA2595-CP is fully matched to 50 ohms with integrated DC blocking capacitors on both I/O ports.

The TGA2595-CP is ideally suited for both commercial and defense satellite communications.

For additional information on GaN thermal performance refer to the following application note and video.

Discontinued
i
End of Life announced May 23, 2023 (PCN 23-0085).
Last Time Buy: December 4, 2023
Recommended replacement for new designs: QPA2211
Contact your local sales representative for assistance.
Product Data SheetRev E – 07/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Pout: 39 dBm (PIN = 18 dBm)
  • PAE: > 22 % (PIN = 18 dBm)
  • Power gain: 21 dB (PIN = 18 dBm)
  • IM3 at 30 dBm/Tone = -27 dBc
  • IM5 at 30 dBm/Tone = -46 dBc
  • Bias: VD = 20 V, IDQ = 560 mA, VG = -2.5 V typical
  • Package dimensions: 15.2 x 15.2 x 5.2 mm

Typical Applications

  • Commercial Communications
  • Military Communications
  • Satellite Communications (Satcom)
  • Satellite Ground Terminals
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
27.5
Frequency Max (GHz)
31
Gain (dB)
21
PAE (%)
> 22
Vd (V)
20
Package Type
Flange
Package Size (mm)
15.2 x 15.2 x 5.2
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev E – 07/2022
    Data Sheet
  • Application Note: GaN Bias Circuit Design Guidelines

    Application Note
  • Application Note: GaN Device Channel Temperature, Thermal Resistance, and Reliability Estimates

    Application Note
  • Application of Arctic Silver 5 Thermal Compound and Indium Shims for Qorvo CP-style Packaged Components

    Rev A – 09/2019
    Application Note
  • Qorvo Field-Proven GaN Solutions

    06/04/2019
    Brochure
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (20 V @ 560 mA)

    S-Parameters
  • Video

    Qorvo® Instructional Video: Understanding GaN Thermal Analysis

    Video
  • Other

    PCB Notes

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks