/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2575-TS

TGA2575-TS

32 - 38 GHz, 3 Watt, Ka Band Power Amplifier On Carrier

Qorvo's TGA2575-TS is a wideband power amplifier fabricated on Qorvo's production-released 0.15 um power pHEMT process. Operating from 32 to 38 GHz, it achieves 35.5 dBm saturated output power, 22% PAE and 19 dB small signal gain over most of the band.

The TGA2575-TS is a 2 mil thick, GaAs die mounted on a 10 mil thick CuMoCu carrier. This provides the customer a known good die attach to assist in thermal management and provide easier handling.

Fully matched to 50 ohms, ROHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2575-TS is ideally suited to support both commercial and defense related opportunities.

The TGA2575-TS is 100% DC and RF tested on-wafer to ensure compliance to performance specifications

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: TGA2575, QPA2575
Contact your local sales representative for assistance.
Product Data SheetRev A – 07/08/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 32.0 to 38.0 GHz
  • Power: 35.5 dBm Psat
  • PAE: 22%
  • Gain: 19 dB
  • Return loss: 12 dB
  • Bias: Vd = 6 V, Id = 2.1 A, Vg = -0.60 V typical
  • Dimensions: 5.31 x 8.92 x .49 mm

Typical Applications

  • Communication Systems
  • Military Radar
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Gain (dB)
19
PAE (%)
22
Vd (V)
6
Package Type
Die on CuMoCu
Package Size (mm)
5.31 x 8.92 x 0.49
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/08/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2575-TS

TGA2575-TS

32 - 38 GHz, 3 Watt, Ka Band Power Amplifier On Carrier

Qorvo's TGA2575-TS is a wideband power amplifier fabricated on Qorvo's production-released 0.15 um power pHEMT process. Operating from 32 to 38 GHz, it achieves 35.5 dBm saturated output power, 22% PAE and 19 dB small signal gain over most of the band.

The TGA2575-TS is a 2 mil thick, GaAs die mounted on a 10 mil thick CuMoCu carrier. This provides the customer a known good die attach to assist in thermal management and provide easier handling.

Fully matched to 50 ohms, ROHS compliant and with integrated DC blocking caps on both I/O ports, the TGA2575-TS is ideally suited to support both commercial and defense related opportunities.

The TGA2575-TS is 100% DC and RF tested on-wafer to ensure compliance to performance specifications

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: TGA2575, QPA2575
Contact your local sales representative for assistance.
Product Data SheetRev A – 07/08/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 32.0 to 38.0 GHz
  • Power: 35.5 dBm Psat
  • PAE: 22%
  • Gain: 19 dB
  • Return loss: 12 dB
  • Bias: Vd = 6 V, Id = 2.1 A, Vg = -0.60 V typical
  • Dimensions: 5.31 x 8.92 x .49 mm

Typical Applications

  • Communication Systems
  • Military Radar
  • EW Signal Jammers
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (GHz)
32
Frequency Max (GHz)
38
Gain (dB)
19
PAE (%)
22
Vd (V)
6
Package Type
Die on CuMoCu
Package Size (mm)
5.31 x 8.92 x 0.49
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 07/08/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks